What are you looking for?
Firmware upgrade for U5850 series TrueIR thermal imagers
| Release Date | Version | Version Description |
|---|---|---|
| 2016-06-07 | 1.30 | Add new enhancement features and to fix background blackout during auto-calibration issue. |
| Release Date | Version |
|---|---|
| 2016-06-07 | 1.30 |
| Version Description |
|---|
| Add new enhancement features and to fix background blackout during auto-calibration issue. |
How to Download
- Click the Download button
- Save the file to your PC or desktop
- Select the appropriate executable file
How to Install
Refer to the U5850 Series Firmware Upgrade Procedures below.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
Prerequisites
System Requirements
- U5850 series thermal imagers firmware upgrade program file (filename: U5855A.bin)
- AC to DC adapter P/N:0950-5481
- SD Card P/N: 5190-7423
- Personal computer with Microsoft Windows and SD card reader
Supported Instruments
- U5855A, U5856A, U5857A
How to Download
1. Click the Download button
2. Save the file to your PC or desktop
3. Select the appropriate executable file.
How to Install
Refer to the U5850 Series Firmware Upgrade Procedures below
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
Prerequisites
System Requirements
1. U5850 series thermal imagers firmware upgrade program file (filename: U5855A.bin)
2. AC to DC adapter P/N:0950-5481
3. SD Card P/N: 5190-7423
4. Personal computer with Microsoft Windows and SD card reader
Supported Instruments
- U5855A, U5856A, U5857A
How to Download
- Click the Download button
- Save the file to your PC or desktop
- Select the appropriate executable file
How to Install
Firmware Update Procedure:
- Create a folder "Update" at the root directory in the SD memory card, i.e. E:\Update\U5855A.bin
- Copy the file "U5855A.bin" into "Update" folder. (Caution: It is not recommended to copy the firmware from PC to SD card via USB interface for fear of corrupting the firmware file.)
- Power off the U5855A unit. Connect AC-DC power adapter to the unit to avoid power disconnect during update.
- Insert the SD card (updated with the latest firmware) into U5855A.
- Press the “Power”, "Trigger" and "Camera/Zoom" keys simultaneously until the firmware update message appears on the display. Release once upgrade process starts. (Caution: DO NOT power off the unit or pull out the SD card while upgrading the firmware.)
- Restart the unit and confirm firmware version at Settings\System Info.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
Prerequisites
System Requirements
1. U5855A Firmware upgrade program file (filename: U5855A.bin)
2. AC to DC adapter P/N:0950-5481
3. SD Card P/N: 5190-7423
4. Personal computer with Microsoft Windows with SD card reader
Supported Instruments
- U5855A