This is a firmware package for optical power sensor modules and power head interface modules. Please use the module update program for installing this firmware file to your instruments

IMPORTANT: The Module Update Program is required for all module updates.

You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.

Requirements:

  • PC running Windows operating system.
  • To update via GPIB the PC must be fitted with a suitable interface card or adapter. Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.

Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.

The readme.htm file associated with the module update program contains:

  • Notification of prerequisites
  • Notification of known issues
  • Detailed instructions for use

Be sure to study this file before attempting to use the module update software.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2010-07-12 4.06 Power Meter Module
Release Date Version
2010-07-12 4.06
Version Description
Power Meter Module

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Add-On Software / Utilities

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • 8163A and 8163B
No previous versions available
SHOW MORE