This software does not update module firmware

Before downloading, view the module readme files to see revision information.

You may need to upgrade firmware because:
1. You may need to use new modules that cannot work without the newest firmware. Your instrument will generate an error message if you try to insert a module that is not supported by your instrument's current firmware.
2. New revisions of the 816x VXIplug&play Instrument Driver require the newest firmware revision. The 816x VXIplug&play Instrument Driver is supplied on the same Support Disk as firmware upgrades.
3. To enhance the usability and functionality of your instrument. New features may be available with new firmware revisions.

Keysight 8164B Firmware Upgrade Procedure:

NOTE: The upgrade process with floppy disks used for the 8164A is not supported for 8164B instruments.

You require a PC, running MS Windows 95, NT 4.0, or higher, and a null-modem serial cable, such as is supplied with your 8164B mainframe.

To upgrade the 8164B firmware:
1) Copy the Firmware8164B folder from the Support CD-ROM to a folder on your PC. This folder contains the update tool ATTools_vX_XX.exe and a firmware image file named 64B_Vxxx.Z. "xxx" and "X_XX" refers to the most recent version numbers. For example: 64B_V303.Z is firmware version 3.03 for the 8164B instrument.
2) Connect your instrument to your PC with the serial cable.
3)
a) Turn on the 8164B and wait until the Keysight screen appears.
b) Quickly:
- Press, but do not hold the Aux hardkey
- Press the Appl hardkey.
- If you were successful, the instrument displays: "Instrument Maintenance Mode".
- Otherwise, turn off the power and try again.
4)
a) At your PC, click on ATTools_vX_XX.exe to start the update tool.
b) Click OK to confirm that you have completed steps 1 to 3.
c) When the serial connection has been established, which may be after a pause of around 30 seconds, the ATTools user interface is displayed.
5)
a) Select the firmware image ( file type .Z ) in the file selection box, then click the Update Firmware button.
b) Click OK to confirm your choice of firmware upgrade.
6)
a) The firmware upgrade is tracked by a progress bar in the the ATTools user interface.
b) When the update is complete, a confirmation message is displayed.
c) Click OK
7) Click Exit to terminate ATTools.

Your 8164B reboots automatically.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2010-11-22 5.25 8164B Lightwave Multimeter firmware
Release Date Version
2010-11-22 5.25
Version Description
8164B Lightwave Multimeter firmware

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows NT
  • Windows 95/98

Prerequisites

  • See Above

Supported Instruments

  • 8164B
No previous versions available
SHOW MORE