What are you looking for?
RF Power Meter IVI Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
| Release Date | Version | Version Description |
|---|---|---|
| 2021-11-25 | 1.6.0.0 | Added Model Support for U2056XA, U2057XA, U2066XA, U2067XA, L2056XA, L2057XA, L2066XA, L2067XA, L2066XT, L2067XT |
| Release Date | Version |
|---|---|
| 2021-11-25 | 1.6.0.0 |
| Version Description |
|---|
| Added Model Support for U2056XA, U2057XA, U2066XA, U2067XA, L2056XA, L2057XA, L2066XA, L2067XA, L2066XT, L2067XT |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit/64-bit)
IVI class support: IviDriver 1.0, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
- Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- E4416A/17A/18B/19B, N1911A/12A, N8262A, N1913A/14A/21A/22A, 8481A/82A/83A/85A/87A/81B/82B/81H/82H/87D/85D/81D, E9325A/26A/27A/, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA/22XA, U8481A/85A/87A/88A/89A, U2041XA/42XA/43XA/44XA/49XA/53XA/63XA, L2051XA/61XA/52XA/62XA/53XA/63XA, U2054XA/64XA/55XA/65XA, L2054XA, L2064XA, L2055XA, L2065XA, L2065XT, U2051XA, U2052XA, U2061XA, U2062XA, U2056XA, U2057XA, U2066XA, U2067XA, L2056XA, L2057XA, L2066XA, L2067XA, L2066XT, L2067XT
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit/64-bit)
IVI class support: IviDriver 2.1, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
- Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Prerequisites
Supported Instruments
- E4416A/17A/18B/19B, N1911A/12A, N8262A, N1913A/14A/21A/22A, 8481A/82A/83A/85A/87A/81B/82B/81H/82H/87D/85D/81D, E9325A/26A/27A/, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA/22XA, U8481A/85A/87A/88A/89A, U2041XA/42XA/43XA/44XA/49XA/53XA/63XA, L2051XA/61XA/52XA/62XA/53XA/63XA, U2054XA/64XA/55XA/65XA, L2054XA, L2064XA, L2055XA, L2065XA, L2065XT, U2051XA, U2052XA, U2061XA, U2062XA
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
- Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Prerequisites
Supported Instruments
- E4416A,E4417A,E4418B,E4419B,N1911A,N1912A,N8262A,N1913A,N1914A,N1921A,N1922A,8481A,8482A,8483A,8485A,8487A,8481B,8482B,8481H,8482H,8487D,8485D,8481D,E9325A,E9326A,E9327A,U2000A,U2000B,U2000H,U2001A,U2001H, U2002A,U2002B,U2002H,U2004A,U2001B,N432A,U2021XA,U2022XA,U8481A,U8485A,U8487A,U8488A,U8489A,U2041XA,U2042XA,U2043XA,U2044XA,U2049XA,U2053XA,U2063XA,L2051XA,L2061XA,L2052XA,L2062XA,L2053XA,L2063XA,U2054XA,U2064XA,U2055XA,U2065XA,L2054XA,L2064XA,L2055XA,L2065XA,L2065XT
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
- Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Prerequisites
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A, N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U8489A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U2053XA, U2063XA, L2051XA, L2061XA, L2052XA, L2062XA, L2053XA, L2063XA
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Prerequisites
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U8489A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U8489A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later www.ivifoundation.org
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later www.ivifoundation.org
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2045XA, U2046XA, U2047XA, U2048XA, U2049XA
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA, U8481A, U8485A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
- Windows 2000
- Windows ME
- Windows NT 4
- Windows 98
Prerequisites
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A