What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N774X Optical Multiport Power Meter IVI and MATLAB Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2015-10-13 | 1.1.1.0 | Defect in IAgN774xFunction.Result Method fixed |
| Release Date | Version |
|---|---|
| 2015-10-13 | 1.1.1.0 |
| Version Description |
|---|
| Defect in IAgN774xFunction.Result Method fixed |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N7744A, N7745A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components Version 2.2.1 or later from www.ivifoundation.org
Supported Instruments
- N7744A, N7745A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N7744A, N7745A
Related Links
SHOW MORE