What are you looking for?
M9393A PXIe Performance Vector Signal Analyzer Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
| Release Date | Version | Version Description |
|---|---|---|
| 2020-06-22 | 2.1.1006.3 | Windows 10 support Windows 11 (install using compatibility mode) |
| Release Date | Version |
|---|---|
| 2020-06-22 | 2.1.1006.3 |
| Version Description |
|---|
| Windows 10 support Windows 11 (install using compatibility mode) |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.3
Version Description:
- Added support for detector type Peak.
- Further enhanced 89600 VSA control with M9203A 1 GHz module.
- New M9214A IF Digitizer FPGA bits to fix issues with dither setup being ignored with board rev numbers greater than 2.
- Windows 11 (install using compatibility mode)
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
- Windows 11 (install using compatibility mode)
Prerequisites
Supported Instruments
- M9393A (modules supported: M9214A, M9308A, M9365A, M9169E)
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.3
Version Description:
- Added support for detector type Peak.
- Further enhanced 89600 VSA control with M9203A 1 GHz module.
- New M9214A IF Digitizer FPGA bits to fix issues with dither setup being ignored with board rev numbers greater than 2.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- M9393A (modules supported: M9214A, M9308A, M9365A, M9169E)
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.3
Version Description:
- When the M9393A driver is initialized with “ExternalDigitizer=true” or “ExternalDigitizer=1” in the option string, M9214A IF Digitizer is no longer required in the PXI chassis.
- A new M9393 wideband IF hardware extension for the 89600 VSA has been added that allows a M9393A to be paired with a M9203A digitizer to obtain measurement bandwidth up to 1 GHz.
- New FPGA bits with improved stability.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- M9393A (modules supported: M9214A, M9308A, M9365A, M9169E)
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.3
Version Description:
- Enhanced support for list mode with external attenuator configuration.
- Corrected external attenuator module identification.
- Corrected selection of external attenuator module in simulation mode.
- Corrected field alignment backwards compatibility with 1.x factory calibration data.
- Corrected resource locking for the M9300 Reference module.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
To programmatically control the M9300A, download the M938x driver from https://www.keysight.com/main/redirector.jspx?action=ref&cname=EDITORIAL&ckey=2235963&cc=US&lc=eng
Supported Instruments
- M9393A (modules supported: M9214A, M9308A, M9365A, M9169E)
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.3
Version Description :
- Added property, RF3.Attenuator, to select RF attenuator type used for certain hardware configurations.
- Added property, RF3.AttenuatorMode, to control the RF input signal path in front of the mixer.
- Added interface, FFTAcquisition2.NoiseCorrection, with properties Enabled and Mode to support noise correction in FFT acquisition mode.
- M9300A-Carrier FPGA 1.0.4.0 available – Optional, not currently required for any new software features.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
To programmatically control the M9300A, download the M938x driver from https://www.keysight.com/main/redirector.jspx?action=ref&cname=EDITORIAL&ckey=2235963&cc=US&lc=eng
Supported Instruments
- M9393A (modules supported: M9214A, M9308A, M9365A, M9169E)
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.3
Version Description :
- Enhanced self-tests and corrections for installed hardware options.
- Enhanced support for external applications software.
- Increased IF frequency range to [200 MHz, 800 MHz] for external wideband digitizers.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- M9214A, M9300A, M9308A, M9365A, M9169E
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.2
Version Description :
- Support for extended frequency range (3.6 GHz - 50 GHz) using option M9365A-FRX. Use of M9169E Programmable Attenuator is recommended for range control, automated field alignments, and self test.
- Support for wideband IF (up to 800 MHz) using option M9365A-WB1 and use of an external wideband digitizer, such as M9202A or M9703A.
- Limited (setup) support for data streaming using the M9202A wideband digitizer. All streaming controls are available from the M9392A VSA Soft Front Panel and IVI interfaces.
- Support for peer-to-peer IQ data transfer from the M9214A Digitizer module to another module that supports peer-to-peer data transfer, such as the M9451A module, using the PeertoPeerPort IVI interface.
- Enhanced self-tests for extended frequency ranges with or without the M9169E Step Attenuator.
- 89600: Power Spectrum speed improvements
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- M9214A, M9300A, M9308A, M9365A, M9169E
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.2
Version Description :
Various defects fixed:
- Corrected frequency scaling for soft front panel FFT Acquisition mode
- Increased maximum value for soft front panel IQ averaging period to match IVI maximum
-
Fixed intermittent glitch on narrowband time trace after using FFT Acquisition mode
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9214A, M9300A, M9308A, M9365A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.2
Version Description :
Added Support for M9415A Peer To Peer operation. Not supported via IVI.
Added Support for M9415A Noise Correction in FFT Acquisition Mode. Not supported via IVI.
Various defects fixed:
WIT 385288 – LO Feedthrough causes IF Overloads when using Noise Corrections
WIT 391319 – Interaction with M90XA prevents newer M90XA versions from running
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- M9214A, M9300A, M9308A, M9365A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.2
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- M9214A, M9300A, M9308A, M9365A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.2
Version description:
- 89600: allow driver sharing using M9000 resource manager for multi-channel configurations
-
Various defects fixed:
- WIT 353338 – Issue starting system if locale uses comma as decimal separator
- WIT 357918 – LO Nulling intermittently fails on some systems
- WIT 369709 – Issue with field calibration resulting in ~0.2 dB flatness error on some units
- WIT 335725 – 89600: error reported when IF Dither enabled and Span/RBW ratio too large
- WIT 353408 – 89600: error reported when switching between IF Mag & External Trigger in Sequenced Mode
- WIT 353905 – 89600: minimum gate length limited to 100 ns in zero span
- WIT 355118 – 89600: added VBW limiting in zero span
- WIT 356920 – 89600: channel filter was not set correctly for non-power spectrum measurements
- WIT 359033 – 89600: allow higher Span to RBW ratio based on physical memory available
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9393A, M9214A, M9300A, M9308A, M9365A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.2
Version description:
- Added LabVIEW driver for M9393A
-
Added IF Dither mode for Stepped Spectrum
- See IAgM9393Ex2.SteppedSpectrumAcquisition2.IFDither.*
-
Added multi-channel synchronization
- See IAgM9393.MultiChannelSync.*
- Defect WIT 337258: 89600 - Overlap Percentage error with Gate Trigger and Power Spectrum
- Defect WIT 339914: Comprehensive alignment failed if initial instrument state is Stepped Spectrum and conversion is image protect
-
Documentation updates
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9393A, M9214A, M9300A, M9308A, M9365A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9393A, M9214A, M9300A, M9308A, M9365A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9393A, M9214A, M9300A, M9308A, M9365A