For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2022-03-31 1.0.12.0 Fixed 64-bit issues
Release Date Version
2022-03-31 1.0.12.0
Version Description
Fixed 64-bit issues

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

IVI driver version: 1.0.12.0

LabVIEW driver version: 1.1.4

How to Download

  1. Click the Download button. 
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run downloaded installer.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

Supported Instruments

  • M9168C, M9168E, M9169E

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

IVI driver version: 1.0.9.0

LabVIEW driver version: 1.1.4

How to Download

  1. Click the Download button. 
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run downloaded installer.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP

Supported Instruments

  • M9168C, M9168E, M9169E

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.

How to Install

  • See Readme File

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • Keysight IO Libraries Suite
     

Supported Instruments

  • M9168C, M9168E

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.

How to Install

  • See Readme File

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Supported Instruments

  • M9168C
SHOW MORE