For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2025-07-10 1.1.1 Added New Functions and Attributes (Based on IVI-C v2.2.1.0). Added support for DM34460A, DM34461A models.
Release Date Version
2025-07-10 1.1.1
Version Description
Added New Functions and Attributes (Based on IVI-C v2.2.1.0). Added support for DM34460A, DM34461A models.

Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt34400 IVI Driver version 2.2.1.0 or newer

 

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 11
  • Windows 10
  • Windows 8
  • Windows 7

Supported Instruments

  • 34450A, EDU34450A, 34460A, 34461A, 34465A, 34470A, 34401A, 34405A, 34410A, DM34460A, DM34461A

Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt34400 IVI Driver version 1.0.1.0 or newer

 

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 8
  • Windows 7

Supported Instruments

  • 34450A, EDU34450A, 34465A, 34461A, 34460A, 34470A

Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt34400 Driver version 1.0.1.0 or newer

 

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 8
  • Windows 7

Supported Instruments

  • 34450A, EDU34450A, 34465A, 34461A, 34460A, 34470A

Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt34400 Driver version 1.0.1.0 or newer

 

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 8
  • Windows 7

Supported Instruments

  • 34450A, EDU34450A, 34465A, 34461A, 34460A, 34470A
SHOW MORE