For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2025-06-26 1.1.0 Added new functions and attributes based on IVI-C v1.2.1.0. Added model support for FG33531A, FG33532A instruments.
Release Date Version
2025-06-26 1.1.0
Version Description
Added new functions and attributes based on IVI-C v1.2.1.0. Added model support for FG33531A, FG33532A instruments.

Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt33000 IVI Driver version 1.2.1.0 or newer

 

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 8
  • Windows 7

Supported Instruments

  • 33522A, 33521A, 33509B, 33519B, 33510B, 33520B, 33511B, 33521B, 33512B, 33522B, 33621A, 33622A, 33611A, 33612A, EDU33211A, EDU33212A, 33210A, 33220A, FG33531A, FG33532A

Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt33000 IVI Driver version 1.0.2.0 or newer

 

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 8
  • Windows 7

Supported Instruments

  • 33522A, 33521A, 33509B, 33519B, 33510B, 33520B, 33511B, 33521B, 33512B, 33522B, 33621A, 33622A, 33611A, 33612A, EDU33211A, EDU33212A, 33210A, 33220A

Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt33000 Driver version 1.0.2.0 or newer

 

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 8
  • Windows 7

Supported Instruments

  • 33522A, 33521A, 33509B, 33519B, 33510B, 33520B, 33511B, 33521B, 33512B, 33522B, 33621A, 33622A, 33611A, 33612A, EDU33211A, EDU33212A, 33210A, 33220A
SHOW MORE