What are you looking for?
Structural Mechanics (VPS)
Keysight CAE Structural Mechanics (VPS) is a high-fidelity simulation software designed to model and predict the physical behavior of systems subjected to extreme dynamic events such as crash, impact, airbag deployment, occupant safety, and fluid–structure interaction. Built on advanced physics-based methods, including mesh-dependent and mesh-free approaches, VPS enables engineers to evaluate safety, performance, and robustness using a single, reusable simulation model.
It addresses:
- Vehicle crash and impact scenarios, including frontal, side, rear, and oblique impacts
- Occupant safety analyses, using crash test dummies and human body models
- Airbag deployment and interaction, using advanced fluid and gas modeling techniques
- Seat safety, comfort, and whiplash assessments through integrated structural and occupant modeling
- Fluid - structure interaction problems, such as water crossing, splash, and airbag inflation
| Release Date | Version | Version Description |
|---|---|---|
| 2026-07-08 | 2026.0 | See Release Notes |
| Release Date | Version |
|---|---|
| 2026-07-08 | 2026.0 |
| Version Description |
|---|
| See Release Notes |
Highlights of Keysight Structural Mechanics (VPS) 2026.0
New Input Data Encryption System. Sub-model data encryption replaces limited solver keyword encryption, using modern open-source cryptology with strengthened security. A batch tool for encryption is provided.
Modular Material Model Extension. GISSMO damage model; ECL failure model enhancement; Yoshida Plasticity.
Simulation Stability Improvement. Smarter treatment for detected debris; stabilization for free-flying rigid bodies or rigid links.
Modeling Efficiency. Load-Case management in VE GUI and SDK Batch; Shell elements offset for easier meshing at structural junction areas or upper/lower surface; central path for include files.
Support for Crash Test Protocol Evolutions. MPDB barriers SD criterion; Material property switch for AEB OOP China-NCAP protocol. Displacement TH output in moving local frame for intrusion measurements; Quality indicator: mass scaling TH output at component-level.
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Supporting Documentation
- Virtual Performance Solution 2026.0 - Known & Fixed Issues (online / downloadable)
- Virtual Performance Solution 2026.0 - Free Open Source Software (FOSS) License Information
- Virtual Performance Solution 2026.0 - User Documentation (online / downloadable)
- Virtual Performance Solution 2026.0 - Installation Guide
- VPS 2026.0&VE25.0 - Installation Guide (インストールガイド(Windows)
- Virtual Performance Solution 2026.0 - Release Notes
- VPS 2026.0 - Release Notes (リリースノート)
- Virtual Performance Solution 2026.0 - Solver Reference Manual (online / downloadable)
- Virtual Performance Solution 2026.0 - Solver Verification Manual (online / downloadable)
- Virtual Performance Solution 2026.0 - ERF User Documentation (online / downloadable)
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2026.0 Solver for Windows
VPS Solver 2026.0 (CSM 47.0) for Windows with 64-bit processors
File Size: 605.8 MB
MD5: 45D0017D0CC35E3EFED7E218C22A1643
Visual-Environment 25.0 for Windows
File Size: 2.9 GB
MD5: 4C0B4309C64047785FE99817C4FC8E54
Info:Visual-Env 25.0 for Windows with 64-bit processors
How to install:
Unzip Keysight_VisualEnvGui-25.0_Windows.zip in a temporary directory and execute
Visual-SDK Batch 25.0 for Windows
File Size: 255 MB
MD5: D52A60F18B784A357596845951E04101
Info:Visual-SDK Batch 25.0 for VPS 2026.0 on Windows 64-bit Operating System
How to install:
Unzip Keysight_Visual-SDKBatch-25.0_Windows.zip in a temporary directory and execute setup.exe
PAM-OPT 2026.0 for Windows
File Size: 32.2 MB
MD5: C5702C21415CEC1F9E5BB8326C3BFFE8
VPS 2024.06
Maintenance release: bug fixes, stability and quality improvements.
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2024.06 for Windows
File Size: 757 MB
MD5: C30E0EA051F824B2B6D8131DD81B3B13
VPS 2025.02
Maintenance release: bug fixes, stability and quality improvements
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Supporting Documentation
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2025.02 Solver for Windows
File Size: 577 MB
MD5: fa4c9972837bd08f79efbf4f6428a2f7
Virtual Performance Solution 2025.0 for Windows (with Visual-Environment 22.0)
File Size: 3.39 GB
MD5: ee35d29ff63e55ebaef3f608390cdf66
Info: VPS Solver 2025.0 (CSM 46.0.1) + Visual-Environment 22.0 for Windows with 64-bit processors
How to install:
Unzip Keysight_VPS-2025.0_Windows.zip in a temporary directory and execute Keysight_VPS-2025.0_Windows_Setup.exe
Virtual Performance Solution 2025.0 SDK for Windows
File Size: 244.57 MB
MD5: 10545ad33fc55250e2f2bff93e082ba4
Info: Visual-SDK Batch 22.0 for VPS 2025.0 on Windows 64-bit Operating System
How to install:
Unzip Keysight_VisualSDKBatch-22.0_Windows.zip in a temporary directory and execute setup.exe
VPS2024.05
Maintenance release: bug fixes, stability and quality improvements.
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2024.05 for Windows
File Size: 810 MB
MD5: 9e38e8ed0a2e8342cd540ca927688c4b
VPS 2025.01
Maintenance release: bug fixes, stability and quality improvements
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Supporting Documentation
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2025.01 Solver for Windows
File Size: 418 MB
MD5: 9e38e8ed0a2e8342cd540ca927688c4b
Virtual Performance Solution 2025.0 for Windows (with Visual-Environment 22.0)
File Size: 3.39 GB
MD5: ee35d29ff63e55ebaef3f608390cdf66
Info: VPS Solver 2025.0 (CSM 46.0.1) + Visual-Environment 22.0 for Windows with 64-bit processors
How to install:
Unzip Keysight_VPS-2025.0_Windows.zip in a temporary directory and execute Keysight_VPS-2025.0_Windows_Setup.exe
Virtual Performance Solution 2025.0 SDK for Windows
File Size: 244.57 MB
MD5: 10545ad33fc55250e2f2bff93e082ba4
Info: Visual-SDK Batch 22.0 for VPS 2025.0 on Windows 64-bit Operating System
How to install:
Unzip Keysight_VisualSDKBatch-22.0_Windows.zip in a temporary directory and execute setup.exe
Key Highlights of Keysight Structural Mechanics (VPS) v2025.0
- Modular Materials for Accuracy
Enhanced plasticity, failure, rubber, and specialized Human Body Model materials with simplified setup—enabling more accurate and reliable behavior prediction. - Smarter Visual Environment
Improved handling of element elimination, aliasing, and model inputs—reducing manual corrections and improving workflow efficiency. - Faster, Scalable Computing
Extended hardware support, including AMD and ARM architectures, along with improved multi-core scalability—allowing more simulations to be completed in less time. - AI-Accelerated Airbag Development (ADMORE)
AI-driven reduced-order models built using Design of Experiments (DOE) enable rapid evaluation of airbag design variants, significantly shortening development cycles while maintaining physics-based accuracy.
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2025.0 Solver for Windows
File Size: 541.97 MB
MD5: aeef343d55f12526aca14c85144774fc
Info: VPS Solver 2025.0 (CSM 46.0.1) for Windows with 64-bit processors
How to install:
Unzip Keysight_VPS-2025.0_Solvers_Windows.zip in a temporary directory and execute setup.exe
Virtual Performance Solution 2025.0 for Windows (with Visual-Environment 22.0)
File Size: 3.39 GB
MD5: ee35d29ff63e55ebaef3f608390cdf66
Info: VPS Solver 2025.0 (CSM 46.0.1) + Visual-Environment 22.0 for Windows with 64-bit processors
How to install:
Unzip Keysight_VPS-2025.0_Windows.zip in a temporary directory and execute Keysight_VPS-2025.0_Windows_Setup.exe
Virtual Performance Solution 2025.0 SDK for Windows
File Size: 244.57 MB
MD5: 10545ad33fc55250e2f2bff93e082ba4
Info: Visual-SDK Batch 22.0 for VPS 2025.0 on Windows 64-bit Operating System
How to install:
Unzip Keysight_VisualSDKBatch-22.0_Windows.zip in a temporary directory and execute setup.exe
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2024.04 for Windows
File Size: 786.99 MB
MD5: 0d34aa1b62812a42ff43b50748e45acb
Info: Virtual Performance Solution 2024.04 DMP Solvers for Windows with 64-bit processors.
How to install:
Content of VPSolution-2024.04_Solvers_Windows-Intel64.zip is not an installer.
Unzip it in a directory where you want to install these Solvers, and execute MakeShorcuts.vbs to create your own set of shortcuts.
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2023.06 for Windows
File Size: 767.90 MB
MD5: 8f8af97000474419bc90d5a45749c17d
Info: Virtual Performance Solution 2023.06 DMP Solvers for Windows with 64-bit processors.
How to install:
Content of VPSolution-2023.06_Solvers_Windows-Intel64.zip is not an installer.
Unzip it in a directory where you want to install these Solvers, and execute MakeShorcuts.vbs to create your own set of shortcuts.
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 64
Prerequisites
Downloads
Virtual Performance Solution 2022.06 for Windows
File Size: 571.52 MB
MD5: bde95c1d0d9bbc4e9a762f4bd011f067
Info: Virtual Performance Solution 2022.06 DMP Solvers for Windows with 64-bit processors.
How to install:
Content of VPSolution-2022.06_Solvers_Windows-Intel64.zip is not an installer.
Unzip it in a directory where you want to install these Solvers, and execute MakeShorcuts.vbs to create your own set of shortcuts.
How to Download
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 64