What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Sheet Metal Forming (PAM-STAMP) Reporting Tool
Description
Add-In for Microsoft PowerPoint, which helps to create a report based on PAM-STAMP project with results.
Info
- Reporting Tool is a Add-In for Microsoft PowerPoint, which helps to create a report for a PAM-STAMP project, and it can be customized.
- By reading information from the PAM-STAMP project, it starts PAM-STAMP to create graphs, contour plots, pictures, and inserts these into a PowerPoint presentation.
- More information is available within documentation.
- 2 versions are available according 32 or 64 bits Office versions, ensure to take and install the appropriate one.