Multi-Domain Systems (SimulationX) expands its application range by introducing e.g. new heat exchanger models that significantly improve usability, performance and numerical stability. This is the start of a thorough rework that will continue into the next releases. The coverage for electric drive applications improved through adding a brushless DC motor model.

Also, several new and enhanced features in e.g. result chart handling, curve data management as well as auto completion and error checking of expressions improve the overall user experience. User-side licensing management became again more flexible.

Last but not least parallel execution on several processor cores has been introduced for the first time for CVODE and Fixed Step solvers.

Note: Starting from SimulationX 2024 the Green City library is distributed and licensed directly through the library provider EA Systems Dresden GmbH.  

Major New Features of Multi-Domain Systems (SimulationX) 2024 

Libraries

  • Redesign of heat exchanger models with focus on usability, performance and numerical stability
  • NTU models for heat exchangers to facilitate concept and early-stage design
  • Expansion of CoolProp fluid library interface into Hydraulics and Pneumatics
  • Brushless DC (BLDC) electric motor model with focus on automotive applications, but also suitable for other industrial domains like machinery, medical equipment or consumer electronics
  • Standardized classification of Driving Maneuvers models according to ISO 11010
  • Enhanced visualization of 3D geometries and sceneries

User Experience 

  • Possibility to add measurement labels to result charts in any number, enhanced crosshair functions for result plot measurements
  • Intelligent subsampling and zoom function for large curve data sets
  • New numerical result views for scalar, vector and matrix variables, as well as numerical watch views for user-defined expressions
  • Flexible handling of unresolved expressions in parameters with graphical notification in the model view
  • Note and data annotations on parameters through parameter dialogs
  • Thoroughly reworked autocompletion of expressions (IntelliSense)
  • Enhanced and streamlined crash reporting

Licensing

  • It is now possible to return module or feature licenses o the license server during runtime without restarting SimulationX
  • Counted borrowing of tokens is now possible

How to Download

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 64

Prerequisites

Downloads

SimulationX 2024 (4.6.1.79029 main installer)

File Size: 1.11 GB
MD5: 6e6e6376e878a4a8087b039ef07168e8
Info:

SimulationX 2024.0 main installer for Windows

SimulationX 2024 - Documentation files

File Size: 404.41 MB
MD5: 54b2c96f0c9d5d53aec5272787118cdb
Info:

SimulationX 2024 offline documentation installer for Windows

SimulationX 2024 - CAD Import Plugin

File Size: 253.40 MB
MD5: eec9dc3b4fcf8cd984c6f9e908ad0ab1
Info:

SimulationX 2024 CAD Import Plugin for Windows

SimulationX 2024 - FEM Import

File Size: 969.69 MB
MD5: 46433cb438f13fd7226c7ef62743cc48
Info:

SimulationX 2024 FEM Import package for Windows

SimulationX 2024 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2024 on Windows

SimulationX 2024 - Order Analysis 2.8.1.78706

File Size: 23.08 MB
MD5: 5dad5bf4583a6e60bbe87d4c0a92efa9
Info:

Order Analysis 2.8.1.78706 installer for SimulationX 2024 on Windows

SimulationX 2024 Addin: Simulation Service (version 1.04)

File Size: 38.95 MB
MD5: 6af427fbd643c4f0cd1172ee9bda302c
Info:

Simulation Service (version 1.04) Addin for SimulationX 2024

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.