What are you looking for?
Qualcomm FTTL Waveforms
Description
| QC Waveform Package | QDART Support | Comments |
| Version 5 | 5G 4.8.16 | Fourth package release:
|
Under Qualcomm’s factory test technology license (FTTL), Keysight provides access to Qualcomm waveforms to simplify product testing. Use the following resources to obtain and optimize the use of these waveforms.
Resources
- Latest Qualcomm FTTL Waveforms Pack
- Contact Keysight’s Qualcomm FTTL support
Waveform files available for download
| Keysight Qualcomm FTTL Waveform Pack - Version 5 | |||||||
|---|---|---|---|---|---|---|---|
| Waveform file | SHA-1 sum (hex) | Unique ID (dec) | RF Cal SCPI | QSEQ | Station Cal | ||
| 5GNR_DL_20MHZ_QAM64.wfm | 937ddb9218df37a10dfa9e9f19831fd282541724 | 778344318 | ✔ | ||||
| NR_UL_FR2_100M_SCS120k_QPSK_80slots.wfm | 431ffb1224320140fd185c409fa79fe0f43aa7d4 | 2825340484 | ✔ | ||||
| QC_C2K_DL_RC1.wfm | 46b9054809c5fdffa5eef238b61bde2af1e55724 | 218003431 | ✔ | ✔ | ✔ | ||
| QC_GSM_DL.wfm | 0c4dbd72f1b64807d104971729ba9435a9b8c4f6 | 981191293 | ✔ | ✔ | |||
| QC_GSMEDGE_DL.wfm | 62189acb9386f1f96e8d44cf74bc29173ecd0401 | 2511264090 | ✔ | ||||
| QC_LTEFDD_DL_10M_MCS5.wfm | c4a9f76c5a8b7da06ddcf9dc651ffccf05d9c937 | 4241487241 | ✔ | ||||
| QC_LTETDD_DL_10M_MCS5.wfm | bbc10dd4723cb040762938fa7713a0e5a86e61a1 | 2693503931 | ✔ | ||||
| QC_TDSCDMA_DL_12.2K.wfm | b741dc24188aff5ffc0c9f2bb7dcdf0737055410 | 3761971530 | ✔ | ||||
| QC_WCDMA_DL_12.2K_12FRAME.wfm | 4d64f8e909a6b21958feca6b7dca7555949f35cd | 2191461411 | ✔ | ||||
| QC_WCDMA_DL_12.2K_ILPC.wfm | 568f4d6b4fcd15c5c3f60efed3dccfa6e8030c37 | 1983776881 | ✔ | ||||
| QC_WCDMA_DL_12.2K_ILPC_GH.wfm | 6d9b8d49663f7160a49e3225bb4ed9dad673e6fd | 2141862828 | ✔ | ||||
| QC_WCDMA_DL_ALLUPTPC.wfm | f72a82380c28cf96449b60e712bd4579e323002f | 865698979 | ✔ | ✔ | |||
| QC_WCDMA_DL_ALLUPTPC_CPICH_Only.wfm | ef55a005c0d38a7fa85ae540a9f88150ab69ab5d | 3855713518 | ✔ | ||||
| Release Date | Version | Version Description |
|---|---|---|
| 2020-02-05 | A.05.00 | Support starting with QDART 5GNR 4.8.16 onwards |
| Release Date | Version |
|---|---|
| 2020-02-05 | A.05.00 |
| Version Description |
|---|
| Support starting with QDART 5GNR 4.8.16 onwards |
How to Download
See Supporting Documentation
How to Install
See Supporting Documentation
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Prerequisites
- Information Not Available
Supported Instruments
- N5182A, N5172B, N5182B, E6607A, E6607B, E6607C, E6640A
How to Download
See Supporting Documentation
How to Install
See Supporting Documentation
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Prerequisites
- Information Not Available
Supported Instruments
- N5182A, N5172B, N5182B, E6607A, E6607B, E6607C, E6640A
How to Download
See Supporting Documentation
How to Install
See Supporting Documentation
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Prerequisites
No specific prerequisites
Supported Instruments
- N5182A, N5172B, N5182B, E6607A, E6607B, E6607C, E6640A
How to Download
See Supporting Documentation
How to Install
See Supporting Documentation
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Prerequisites
No specific prerequisites
Supported Instruments
- N5182A, N5172B, N5182B, E6607A, E6607B, E6607C, E6640A
How to Download
See Supporting Documentation
How to Install
See Supporting Documentation
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Prerequisites
No specific prerequisites
Supported Instruments
- N5182A, N5172B, N5182B, E6607A, E6607B, E6607C, E6640A