What are you looking for?
N4917BSCB 400G Optical Receiver Test
N4917BSCB 400G Optical Receiver Test Application provides a platform for stressed receiver sensitivity test, which is compliant to automated standards for 200GBASE and 400GBASE Optical Receiver Stress Testing. Additionally, the application supports compliance testing for a subset of 100GBASE and 50GBASE standards as per the specifications. The solution consists of several test instruments such as a Bit Error Rate Tester (BERT), an arbitrary waveform generator (AWG), Digital Sampling Scope (DCA), Optical Reference Transmitter, Tunable Laser, and Optical Attenuator operating together with the N4917BSCB software package.
| Release Date | Version | Version Description |
|---|---|---|
| 2025-05-28 | 3.6.0 | New features and bug fixes. Please refer to the Release Notes on this page. |
| Release Date | Version |
|---|---|
| 2025-05-28 | 3.6.0 |
| Version Description |
|---|
| New features and bug fixes. Please refer to the Release Notes on this page. |
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button and save the installer on your PC.
How to Install
- Double-click the downloaded installer file.
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 10
- Microsoft Windows 11
Prerequisites
Supported Instruments
- M8045A, M8057A, M8046A, M8195A, M8196A, M8054A, 8163B, 8164B, N7776C, N7778C, N7779C, 81602A, 81606A, 81608A, 81609A, 81490A, 81491A, 81492A, 81000FI, 81000NI, 81576A, 81577A, N7761A, N7762A, N7764A, N7751A, N7752A, N7766A, N7768A, N1000A, 86100D, N1030A/B, N1092A, N1092B, N1092C, N1092D, N1092E, N1078A, N1077A, N1076A, N7752C, N7764C, N7768C (For a complete list of supported instruments, please refer to the "Configuration Guide" section in the N4917BSCB Data Sheet)
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button and save the installer on your PC.
How to Install
- Double-click the downloaded installer file.
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 10
- Microsoft Windows 11
Prerequisites
Supported Instruments
- M8045A, M8057A, M8046A, M8195A, M8196A, M8054A, 8163B, 8164B, N7776C, N7778C, N7779C, 81602A, 81606A, 81608A, 81609A, 81490A, 81491A, 81492A, 81000FI, 81000NI, 81576A, 81577A, N7761A, N7762A, N7764A, N7751A, N7752A, N7766A, N7768A, N1000A, 86100D, N1030A/B, N1092A, N1092B, N1092C, N1092D, N1092E, N1078A, N1077A, N1076A, N7752C, N7764C, N7768C (For a complete list of supported instruments, please refer to the Configuration Guide section in the N4917BSCB Data Sheet)
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button and save the installer on your PC.
How to Install
- Double-click the downloaded installer file.
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 7, Microsoft Windows 8,
Microsoft Windows 10, (64 bit)
Prerequisites
Supported Instruments
- M8045A, M8057A, M8046A, M8195A, M8196A, M8054A, 8163B, 8164B, N7776C, N7778C, N7779C, 81602A, 81606A, 81608A, 81609A, 81490A, 81491A, 81492A, 81000FI, 81000NI, 81576A, 81577A, N7761A, N7762A, N7764A , N7751A, N7752A , N7766A, N7768A, N1000A, 86100D, N1030A/B, N1092A, N1092B, N1092C, N1092D, N1092E, N1078A, N1077A, N1076A
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button and save the installer on your PC.
How to Install
- Double-click the downloaded installer file.
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 7 (64 bit)
- Microsoft Windows 8
- Microsoft Windows 10
Prerequisites
Supported Instruments
- M8045A, M8057A, M8046A, M8195A, M8196A, M8054A, 8164B, N7776C, N7778C, 81602A, 81606A,81608A,81609A, 81490A, 81491A, 81492A, 81000FI, 81000NI, 81576A, 81577A, N7761A, N7762A, N7764A , N7751A, N7752A , N7766A, N7768A, N1000A, 86100D, N1030A/B, 86105D, 86115D, 86107A, N1092A, N1092B, N1092C, N1092D, N1092E, N1078A, N1077A, N1076A
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button and save the installer on your PC.
How to Install
- Double-click the downloaded installer file.
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 7 (64 bit)
- Microsoft Windows 8
- Microsoft Windows 10
Prerequisites
Supported Instruments
- M8045A, M8057A, M8046A, M8195A, M8196A, M8054A, 8164B, N7776C, N7778C, 81602A, 81606A,81608A,81609A, 81490A, 81491A, 81492A, 81000FI, 81000NI, 81576A, 81577A, N7761A, N7762A, N7764A , N7751A, N7752A , N7766A, N7768A, N1000A, 86100D, N1030A/B, 86105D, 86115D, 86107A, N1092A, N1092B, N1092C, N1092D, N1092E, N1078A, N1077A, N1076A
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button and save the installer on your PC.
How to Install
- Double-click the downloaded installer file.
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 7 (64 bit)
- Microsoft Windows 8
- Microsoft Windows 10
Prerequisites
Supported Instruments
- M8045A, M8057A, M8046A, M8195A, M8196A, M8054A, 8164B, N7776C, N7778C, 81602A, 81606A,81608A,81609A, 81490A, 81491A, 81492A, 81000FI, 81000NI, 81576A, 81577A, N7761A, N7762A, N7764A , N7751A, N7752A , N7766A, N7768A, N1000A, 86100D, N1030A/B, 86105D, 86115D, 86107A, N1092A, N1092B, N1092C, N1092D, N1092E, N1078A, N1077A, N1076A
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button and save the installer on your PC.
How to Install
- Double-click the downloaded installer file.
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 7 (64 bit)
- Microsoft Windows 8
- Microsoft Windows 10
Prerequisites
Supported Instruments
- M8045A, M8057A, M8046A, M8195A, M8196A, M8054A, 8164B, N7776C, N7778C, 81602A, 81606A,81608A,81609A, 81490A, 81491A, 81492A, 81000FI, 81000NI, 81576A, 81577A, N7761A, N7762A, N7764A , N7751A, N7752A , N7766A, N7768A, N1000A, 86100D, N1030A/B, 86105D, 86115D, 86107A, N1092A, N1092B, N1092C, N1092D, N1092E, N1078A, N1077A, N1076A
N4917BSCB 400G Optical Receiver Test Application
How to Download
- Click the Download button
How to Install
- Save file to your PC
- Run the downloaded file
Licensing
- Requires a License
Installs on: PC
Operating System
- Microsoft Windows 7 (64 bit)
- Microsoft Windows 8
- Microsoft Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- M8040A M8045A, M8046A, M8195A, M8196A, 8164B 81602A, 81490A-E05, 81490A-E09, 81576A, 81577A, N7761A, N7762A, N7764A , N7751A, N7752A , 86100D, 86105D, 86115D, N1092A, N1092B, N1092C, N1092D, N1092E, N1077A, N1076A and M8070A