Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2026-03-03 KS16 See description below.
Release Date Version
2026-03-03 KS16
Version Description
See description below.


The KS16 BIOS has the below change:

  • Security Device Support is now set to Enabled by default, activating TPM 2.0 for improved hardware based security and compliance. 
  • PCH Power OK Hold Off Timer has been added, providing finer control over power good signaling and improving system stability during power on sequencing.

 

How to Download

  • Click the download button

How to Install

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 11

Prerequisites

  • There are no prerequisites

Supported Instruments

  • M9035A


The KS14 BIOS has the below change:

  • Minor update BIOS OEM2 field with “M9035A”.
 

How to Download

  • Click the download button

How to Install

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 10 (64 bit)

Prerequisites

  • There are no prerequisites

Supported Instruments

  • M9035A


The KS13 BIOS has these changes:

  • Set MNID into Win32_BIOS (SMBIOS Type 2) serial number field.
 

How to Download

  • Click the download button

How to Install

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 10 (64 bit)

Prerequisites

  • There are no prerequisites

Supported Instruments

  • M9035A


The KS12 BIOS has these changes:

  • Update SMBIOS contents.
  • Update BIOS items
  • Add power cycle feature for cold boot.
  • Allow <Ctrl> to open boot menu during boot up.
  • Set NumLock BIOS State to On.
  • Add PCIe Performance function.
  • Enable UEFI boot mode.

 

How to Download

  • Click the download button

How to Install

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 10 (64 bit)

 

Prerequisites

  • There are no prerequisites

Supported Instruments

  • M9035A

The KS08 BIOS has these changes:

  • Initial Release

 

How to Install

Licensing

  • Does Not Require a License

 

Installs on: Instrument

Operating System

  • Windows 10 (64 bit)

 

Prerequisites

  • There are no prerequisites

Supported Instruments

  • M9035A
SHOW MORE