What are you looking for?
Keysight Medalist x6000 1.18 Software Patch
Software Release Date: April 2010
x6000 System Requirements: Standard system
Controller Requirements: Standard x6000 controller or TDW
Operating System: Windows ® XP Professional
x6000 Software Requirements: 1.1
The Keysight x6000 software patch contains changes to the x6000 software which provide stability improvements. Details of the new features and solutions are contained in the release notes. This is a not a complete x6000 software installation. The x6000 must have version 1.1 software installed prior to installing this patch. This patch can be used on both the system and off-line test development stations. Licenses do not need to be updated for this patch.
Download Instructions:
In order to download this patch from this website you have to have a valid login account (registration can take short time to activate) and login to see the patch download link that will appear below.
Installation Instructions:
- Ensure that software version 1.1 or greater has been previously installed. This patch will not work on any 1.0 version of software. You may verify which version has been installed by checking the system revision number at the top right of the x6000 user interface home screen.
- If installing on the system then stop inspections and unload all panels from the system.
- Exit out of the User Interface.
- Download the patch zip file and extract all files to a temporary directory located on the local drive.
- From Windows Explorer, double click on the setup.exe file to begin installation.
- Follow the installation prompts.
- When installation is completed, the installation script will automatically close.
- Double-click the Keysight Medalist x6000 Application icon to restart the User Interface.
- You may verify that the patch has been properly installed by checking the system revision number at the top right of the x6000 user interface home screen. The number should reflect the version number of the newly installed patch.
- The most recent documentation is based on the 1.14 documentation installation download.
Windows ® is a U.S. registered trademark of Microsoft Corporation.
| Release Date | Version | Version Description |
|---|---|---|
| 2010-04-01 | 1.18 | The Keysight x6000 software patch contains changes to the x6000 software which add several new features and corrects several issues for test development and test execution. |
| Release Date | Version |
|---|---|
| 2010-04-01 | 1.18 |
| Version Description |
|---|
| The Keysight x6000 software patch contains changes to the x6000 software which add several new features and corrects several issues for test development and test execution. |
How to Download
- See Above
How to Install
- See Above
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- x6000