These downloads will upgrade the Keysight IO Libraries for Instrument Control for Windows to version M.01.01.04. This software is used to enable a Keysight 3070 In-circuit Test system to communicate with its power supplies. This software is compatible with version 3070 05.30p for Windows, and all previous versions of 3070 software for Windows. Version M.01.01.04 fixes several known problems on the 3070 including:

  • CR11869 Running "btio -hpib -scan" no longer causes the 3070 controller to hang.
  • CR12486 A 3070 controller no longer writes this message to the screen when the user logs on "iprocsvr.exe has generated errors."
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2003-10-27 3070 N/A
Release Date Version
2003-10-27 3070
Version Description
N/A

How to Download

  • See Documentation

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000
  • Windows Me
  • Windows NT
  • Windows 95/98

Prerequisites

  • Not Applicable

Supported Instruments

  • See Above
No previous versions available
SHOW MORE