What are you looking for?
BenchVue Signal Generator Control and Automation Download
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
| Release Date | Version | Version Description |
|---|---|---|
| 2024-03-08 | 2024 | Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
| Release Date | Version |
|---|---|
| 2024-03-08 | 2024 |
| Version Description |
|---|
| Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
Installs on: PC
Operating System
- Windows 10
- Windows 11
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10