Web-enabled software for the Keysight 8614xB family of optical spectrum analyzers (OSA) allows remote testing of wavelength division multiplexing (WDM) and other optical transmission systems. Users can easily analyze system performance or impairments, acquire data, and globally monitor systems in real time.

Any PC connected to the intranet can have access to the same OSA*. Engineers and technicians who are monitoring and troubleshooting systems in different locations can work together to utilize the global knowledge base of your operations. These measures save time, reduce travel expense and inconvenience, and minimize the need for additional test equipment.

The equipment must be connected to an internal intranet such as an enterprise network. The OSA connects to a GPIB box via a GPIB cable while an Ethernet cable connects the GPIB box to a server PC. At this point, any client PC in the world can access the OSA as long as it can connect to the server PC.

*Only one client PC may control a single OSA at any given time.
**This unsupported web-enabled software has been written for customers by Keysight. It has not been field tested by Keysight and is therefore not warranted or supported by Keysight Technologies.

Downloadable software comes in two versions. Choose either the .zip file or the .exe file.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2001-12-19 n/a Web-enabled software for the Keysight 8614xB family of optical spectrum analyzers (OSA) allows remote testing of wavelength division multiplexing (WDM) and other optical transmission systems.
Release Date Version
2001-12-19 n/a
Version Description
Web-enabled software for the Keysight 8614xB family of optical spectrum analyzers (OSA) allows remote testing of wavelength division multiplexing (WDM) and other optical transmission systems.

How to Download

  • See Above

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 2000
  • Windows NT

Prerequisites

  • See Documentation

Supported Instruments

  • 8614xB
No previous versions available
SHOW MORE