What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
81195A Optical Modulation Generator Software - Details & Download
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free
Trial
| Release Date | Version | Version Description |
|---|---|---|
| 2020-08-18 | 3.1.1.0 | Identifies latest package versions for both N77-C license products and for N7700A licenses. |
| Release Date | Version |
|---|---|
| 2020-08-18 | 3.1.1.0 |
| Version Description |
|---|
| Identifies latest package versions for both N77-C license products and for N7700A licenses. |
How to Download
- Click the Download button.
- Save file to your PC.
How to Install
- Unzip the file.
- Run the executable.
- For packages requiring N77001xxC licenses, the Pathwave License Manager can be downloaded and installed using this Package Manager.
- The Host ID for the N7700xxxC licenses is the PC Ethernet (MAC) address (12 characters). You can get a list of all Ethernet addresses present on a machine (and additional information on those) using “getmac /v /fo list” and “ipconfig /all” from a Command Prompt window. Make sure to select an Ethernet address that will be available all the time (not belonging to some virtual Machine or some removable device, such as a docking station). Hyphens or spaces should not be included.
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows
- Some packages require specific Windows version
Prerequisites
- Information Not Available
Supported Instruments
- 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A
How to Download
- Click the Download button
- Save file to your PC
How to Install
- Unzip the file
- Run the executable
- The Host ID for the N7700xxxC licenses is the PC Ethernet (MAC) address (12 characters). You can get a list of all Ethernet addresses present on a machine (and additional information on those) using “getmac /v /fo list” and “ipconfig /all” from a Command Prompt window. Make sure to select an Ethernet address that will be available all the time (not belonging to some virtual Machine or some removable device, such as a docking station). Hyphens or spaces should not be included.
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows
- Some packages require specific Windows version
Prerequisites
- Information Not Available
Supported Instruments
- 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A
How to Download
- Click the Download button
- Save file to your PC
How to Install
- Run the executable
- The Host ID for the N7700xxxC licenses is the PC Ethernet (MAC) address (12 characters). You can get a list of all Ethernet addresses present on a machine (and additional information on those) using “getmac /v /fo list” and “ipconfig /all” from a Command Prompt window. Make sure to select an Ethernet address that will be available all the time (not belonging to some virtual Machine or some removable device, such as a docking station). Hyphens or spaces should not be included.
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- N7700A, 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A
How to Download
- Click the Download button
- Save file to your PC
How to Install
- Run the executable
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- N7700A, 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A
How to Download
- Start by downloading the OMGPackageManager.exe which will support installation of the 81195A software.
- Save this file in your PC where it can be install later.
How to Install
- Run the downloaded OMGPackageManager.exe software.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- M8194A, M8195A, M8196A
How to Download
- Start by downloading the Photonic Applications Manager which will support installation of the 81195A software.
How to Install
- Run the downloaded Photonic Applications Package Manager
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
- None
Supported Instruments
- M8195A, M8196A
How to Download
- Start by downloading the Photonic Applications Manager which will support installation of the 81195A software.
How to Install
- Run the downloaded Photonic Applications Package Manager
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
- Information Not Available
Supported Instruments
- M8195A
SHOW MORE