125V Power Cords for Japan
Part #Male Plug Cap (Orientation)Female Connector (Orientation)ImageOverall LengthColor (Part #)Rated Voltage (ac)Rated Current (A)

8121-2318
(replaces
8121-1603)

JIS C 8303 (Straight)IEC 60320-1 C13 (90 Degree)Power Cord Image2.5 metersBlack12512
8121-0743JIS C 8303 (Straight)IEC 60320-1 C13 (Straight)Power Cord Image2.5 metersBlack12512
8121-1639JIS C 8303 (Straight)IEC 60320-1 C15 (Straight)Power Cord Image2.5 metersBlack12512
8120-5342JIS C 8303 (Straight)IEC 60320-1 C15 (Straight)Power Cord Image2.5 metersBlack12512
8120-4753JIS C 8303 (Straight)IEC 60320-1 C13 (Straight)Power Cord Image2.3 metersFlint Gray12512
8120-5400JIS C 8303 (Straight)IEC 60320-1 C15 (90 Degree)Power Cord Image2.5 metersBlack12512
8121-1042JIS C 8303 (Straight)IEC 60320-1 C5 (Straight)Power Cord Image1.5 metersBlack1257
8120-8336JIS C8303 (Straight)IEC 320-1 C7 (Straight)Power Cord Image1.8 metersQuartz Grey1252.5
8120-6316JIS C8303 (Straight)IEC 320-1 C7 (Straight)Power Cord Image1.8 metersBlack1252.5
8120-8422JIS C8303 (Straight)IEC 320-1 C7 (90 Degree)Power Cord Image1.8 metersFlint Gray1252.5
250V Power Cords for Japan
Part #Male Plug Cap (Orientation)Female Connector (Orientation)ImageOverall LengthColor (Part #)Rated Voltage (ac)Rated Current (A)
8121-1607JIS C 8303 (Straight)IEC 60320-1 C13 (Straight)Power Cord Image2.5 metersBlack25012
8121-1663JIS C 8303 (Straight)IEC 60320-1 C13 (90 Degree)Power Cord Image2.5 metersBlack25012