What are you looking for?
System Design (SystemVue) for Windows
Last Updated: 17 March 2025
| System Design (SystemVue) - Windows® Operating Systems | |
|---|---|
| Product Release | Windows |
| System Design (SystemVue) 2025 64-bit Operating System† |
Windows 10 64-bit |
| PathWave System Design (SystemVue) 2024 Update 1.0 PathWave System Design (SystemVue) 2024 64-bit Operating System* |
Windows 10 64-bit Windows 11 64-bit |
| PathWave System Design (SystemVue) 2023 64-bit Operating System* |
Windows 10 64-bit Windows 11 64-bit |
| PathWave System Design (SystemVue) 2022 Update 0.2 64-bit Operating System* |
Windows 10 64-bit |
| PathWave System Design (SystemVue) 2022 Update 0.1 64-bit Operating System* |
Windows 10 64-bit |
| PathWave System Design (SystemVue) 2022 64-bit Operating System* |
Windows 10 64-bit |
| PathWave System Design (SystemVue) 2021 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 10 64-bit |
| PathWave System Design (SystemVue) 2020 Update 1.0 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 10 64-bit |
| PathWave System Design (SystemVue) 2020 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 10 64-bit |
| SystemVue 2018 Update 1.0 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 10 64-bit |
| SystemVue 2018 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 10 64-bit |
| SystemVue 2017 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 10 64-bit |
| SystemVue 2016.08 64-bit Operating System* |
Windows 7 Enterprise 64-bit |
| SystemVue 2015.01 32-bit Operating System* |
Windows 7 Enterprise 32-bit |
| SystemVue 2015.01 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 8 Enterprise 64-bit |
| SystemVue 2013.08 & SP1 32-bit Operating System* |
Windows XP 32/64-bit, |
| SystemVue 2013.08 &SP1 64-bit Operating System* |
Windows 7 Enterprise 64-bit Windows 8 Enterprise 64-bit |
| SystemVue 2013.01 32-bit Operating System |
Windows XP 32/64-bit, Windows 7 Enterprise 32/64-bit |
| SystemVue 2013.01 64-bit Operating System |
Windows 7 Enterprise 64-bit |
SystemVue 2012.06 |
Windows XP 32/64-bit, |
| SystemVue 2012.06 64-bit Operating System |
Windows 7 Enterprise 64-bit |
| SystemVue 2010.07, 2011.03, 2011.10 32-bit & 64-bit Operating Systems |
Windows XP Professional SP2, SP3, Windows Vista Business, Enterprise, or Ultimate SP1, Windows 7 Business, or Ultimate |
SystemVue 2010.01 |
Windows XP Professional SP2, Windows Vista Business, Enterprise, or Ultimate SP1, Windows 7 Business, or Ultimate |
| SystemVue 2008.12, 2009.05, 2009.08 32-bit & 64-bit Operating Systems |
Windows Server 2003 Windows XP Professional SP2, Windows Vista Business, Enterprise, or Ultimate SP1 |
| Older Platforms SystemVue 2007.03 and earlier 32-bit & 64-bit Operating Systems |
Windows Server 2003 Windows XP Professional SP2 |
† Beginning with System Design 2025, RedHat Linux RHEL 8 (64-bit), RedHat Linux RHEL 9 (64-bit), and SLES 15 (64-bit) - SystemVue Engine only.
* Beginning with System Design 2022 Update 0.2, RedHat Linux RHEL 7 (64-bit), RedHat Linux RHEL 8 (64-bit), and SLES 12 (64-bit) - SystemVue Engine only.
Beginning with SystemVue 2017, RedHat Linux RHEL 6 (64-bit), RHEL 7 (64-bit), SLES 11 (64-bit), and SLES 12 (64-bit) - SystemVue Engine only.
For other noted versions, RedHat Linux RHEL 5 & 6 64-bit - SystemVue Engine only.
Notes:
- For Windows XP and Vista, SystemVue runs in 32-bit compatibility mode on 64-bit platforms.
- Obsolescences: SystemVue 2012.06 marks the end of Windows Vista support. SystemVue 2013.08 Service Pack 1 marks the end of Windows XP support. SystemVue 2016.08 marks the end of Windows 8.1 support.
- SystemVue 2015.01 marks the end of native 32-bit support on all platforms. Support is 64-bit only, beginning with SystemVue 2016.08.
- Linux/64 is supported for remote and distributed simulations only. SystemVue user interface environment not supported.
- For details on generalized operating system roadmap, refer to https://www.keysight.com/find/eesof-os-roadmap
For more detailed information on SystemVue software versions, computer platforms and operating systems, refer to the SystemVue User's Guide.
For SystemVue manuals, refer to:
Learn more about PathWave Design Software.