What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PIM Test Solution
Intermodulation distortion testing in passive devices
PIM is a critical parameter in wireless communications systems. The Rflight PIM test system utilizes Keysight power meters and spectrum analyzers In order to test for the intermodulation of passive devices.
- Can be used for frequency bands: DD800, CDMA800, EGSM900, DCS1800, PCS1900, WCDMA2100, LTE2600 etc
- Intermodulation distortion testing of passive devices (IMD3, 5, 7, 9, 11)
- Test port power rate: two channel CW signal, min. +20dBm to max. +48dBm (+53dBm optional)
- Flexible configuration, for multi-band automatic tests through RF switch matrix controller
- Periodic calibration through software to ensure high test accuracy
- Effective heat radiation, high reliability
- Produces printed test reports
- Test mode switching: Frequency point, sweep, transmit and reflection tests, all software implemented
- Uses Keysight power meters and spectrum analyzers
