Highlights

Keysight EDA's System Design 2025 is a major update that includes these key capabilities:

  • Modulation Explorer in ADS
  • Artificial Neural Network (ANN) based power amplifier model
  • Enhanced support of system-level NTN modeling capabilities
  • 3GPP Rel-18 features (enhanced URLLC, enhanced MIMO, enhanced Positioning, etc.)
  • Enhanced system-level GNSS modeling capabilities
  • Bug fixes and user experience improvements

System Design (SystemVue) 2025 is available now!

Modulation Explorer in ADS

Modulation Explorer is an embedded application in Keysight's Advanced Design System (ADS). It enables users to configure various signal formats such as  5G NR, LTE, WLAN, and I/Q user definitions to test their circuit design in ADS. The signal is generated and fed into the circuit design, and measurements are performed on the circuit's output, like Spectrum, ACLR, EVM, etc.

  • When the SignalType is 5G NR DL and NR DL Signal Type is Test Model, base station conformance tests are conducted according to 3GPP TS 38.141-1.
  • When the SignalType is 5G NR UL and NR UL Signal Type is Common Config, UE conformance tests are conducted according to 3GPP TS 38.521-1.

 

Get Started

If you are ready to get started using SystemVue, Apply for a Free Trial.

Looking for another version? View other System Design versions.

Learn more about Keysight EDA Software.