What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E3632A Standard Shipped Components

A standard Keysight E3632A DC Power Supply ships with the following items:
- (1) E3632A 120W Single Output, dual range: 0-15V, 7A; 0-30V, 4A w/GPIB
- (1) AC Power Cord
- (1) User's Guide (E3632-90001)
- (1) Service Guide (E3632-90010)
- (1) Translated Manuals: German, French, Italian, Spanish, Japanese, Korean, Traditional Chinese, and Simplified Chinese on CDROM (5964-8251)
Options you can order to be included:
- #1CM - Rack Mount Kit (5063-9243)*
- #0L2 Extra set of manuals
- #0E3 230 Vac ± 10% Change input voltage to 230V
- #0E9 100 Vac ± 10% Change input voltage to 100V
- #PCUSB – 82357A USB/GPIB Interface for PC connection
*To rackmount two E3632As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9214)
Other Accessories you can order:
- Program the E3632A using the USB port on your computer with Keysight's
82357A USB to GPIB converter - Add a IEEE-488 interface to your PCI based computer
82350B PCI High-Performance GPIB Interface Card for Windows - Free IntuiLink for Basic DC Power Supplies can be downloaded
IntuiLink for Basic DC Power Supplies, Version 1.0 - Program the E3632A using the LAN port on your computer with Keysight's
E5810A LAN to GPIB Gateway - High quality 1 meter GPIB cable
10833A GPIB Cable - High quality 2 meter GPIB cable
10833B GPIB Cable - RS-232 cable 9 pin (f) to 9 pin (f) 2.5 meter cable, plus 9 pin (m) to 25 pin (f) adapter.
34398A RS-232 Cable - RS-232 adapter kit with four adapters; 9 pin (m) to 25 pin (m) for PC or printer, 9 pin (m) to 25 pin (f) for PC or printer, 9 pin (m) to 25 pin (m) for modem, 9 pin (m) to 9 pin (m) for modem
34399A RS-232Adapter kit
Associated Products:
- 33220A, 20MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel.
33220A, 20MHz Function / Arbitrary Waveform Generator - 34401A Digital Multimeters, 6.5 digits - Make dcV, acV, Ohm, and many other measurements quickly and accurately
34401A Digital Multimeter, 6.5 Digit - 53131A Frequency Counter, 10 digit - Make frequency measurements, time interval, and pulse measurements
53131A Universal Counter, 10 digit/sec, 500 ps - 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously
54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - W1130A Programmers Toolkit for Visual Studio .NET - Connect and controlling instruments from Visual Studio .NET.
W1130A Keysight T&M Programmers Toolkit for Visual Studio .NET