What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR Specifications
| Spec/Criteria | Infiniium UXR-Series 3.5 mm models |
Infiniium UXR-Series 1.85 mm models |
Infiniium UXR-Series 1 mm models |
|---|---|---|---|
| Number of Channels | 4 | 2 or 4 | 1, 2 or 4 |
| MSO Digital Channels | N/A | N/A | N/A |
| Real-Time | Yes | Yes | Yes |
| Equivalent Time Mode | No | No | No |
| Bandwidth (* = 2 ch only) | 10, 13, 16, 20, 25, 33 GHz | 40, 50, 59, 70 GHz | 5, 25, 40, 59, 70, 80, 100, 110 GHz |
| Max Sampling Rate | 128 GSa/s (4 ch) | 256 GSa/s (2ch and 4 ch) | 256 GSa/s (4 ch) |
| Input connector | (4) 3.5 mm (50-ohm) AutoProbe II Interface |
4 or 2 1.8 mm (50-ohm) AutoProbe III |
4ch or 2ch 1.0 mm (50-ohm) AutoProbe III |
| Standard Memory | 200 Mpts / ch | 200 Mpts / ch | 200 Mpts / ch |
| Maximum Memory | 2 Gpts / ch | 2 Gpts / ch | 2 Gpts / ch |
| Hardware Acceleration | Yes | Yes | Yes |
| Bandwidth Upgradeability | Yes | Yes | Yes |
| Additional Upgradability | Memory, DDC, BW Extension | Channels, Memory, DDC, BW Extension |
Channels, Memory, DDC, BW Extension |
| ADC / Vertical Resolution | 10 Bits ≥ 14 bits with averaging |
10 Bits ≥ 14 bits with averaging |
10 Bits ≥ 14 bits with averaging |
| Max High-Resolution Bits | Up to 16 bits | Up to 16 bits | Up to 16 bits |
| Hardware Sensivity (full scale) | 40 mV to 8 V | 60 mV to 4 V | 60 mV to 4 V |
| Vertical sensitivity (w/ zoom) | 1 mV to 8 V full scale | 1 mV to 4 V full scale | 1 mV to 4 V full scale |
| Minimum Rise/Fall Time | 33.8 ps to 13.3 ps (10-90%) | 11 ps to 6.3 ps (10-90%) | 17.6 ps to 4.0 ps (10-90%) |
| Noise Floor (50 mV/div) @ Maximum Bandwidth |
1.48 mV rms | 2.2 mV rms | 2.9 mV rms |
| Noise Density (10 mV/div) | -160.21 dBm/Hz @ 25 GHz | -160.21 dBm/Hz @ 25 GHz | -160.21 dBm/Hz @ 25 GHz |
| ENOB | >6 bits (40 mV/div, 33 GHz) | 5.4 bits (40 mV/div, 65 GHz) | > 4.5 bits (40 mV/div, 110 GHz) > 5 bits (40 mV/div, 100 GHz) |
| DC Gain Accuracy | ±1.5% of full scale (Typical: <1%) | ±2% of full scale (Typical: ±1%) | ±2% of full scale (Typical: ±1%) |
| Timebase Accuracy | 25 ppb | 25 ppb | 25 ppb |
| Intrinsic Jitter | 25 fs rms | 25 fs rms | 25 fs rms |
| Measurement Update Rate | > 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
> 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
> 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
| Max Waveform Update Rate | > 1,000,000 wfm/s | > 1,000,000 wfm/s | > 1,000,000 wfm/s |
| Power | 1350 W (4-channel) | 1460 W (2-channel) 2620 W (4-channel) |
1460 W (2-channel) 2620 W (4-channel) |
| Power Source | 100 to 240 VAC | 110 to 240 VAC (2 ch) 200 to 240 VAC (4 ch) |
110 to 240 VAC (2 ch) 200 to 240 VAC (4 ch) |
| Weight | 75 lbs (34 kg) | 92.7 lbs (42.1 kg) 4 ch 79.7 lbs (36.2 kg) 2 ch |
92.7 lbs (42.1 kg) 4 ch 79.7 lbs (36.2 kg) 2 ch |
| Dimension | 17.1" W x 12.24" H x 22.05" D | 17.1" W x 12.24" H x 22.05" D | 17.1" W x 12.24" H x 22.05" D |
| CPU / Memory | Intel i5-3550s 3 GHz / 16GB std | Intel i5-3550s 3 GHz / 16GB std | Intel i5-3550s 3 GHz / 16GB std |
| Display Size | 15.4-inch color XGA TFT-LCD with capacitive touch screen | 15.4-inch color XGA TFT-LCD with capacitive touch screen | 15.4-inch color XGA TFT-LCD with capacitive touch screen |
| Operating System | Windows 10 | Windows 10 | Windows 10 |
| Triggers | Burst Edge Edge transition Edge then edge (time or event) Glitch High-Bandwidth Trigger (Edge trigger up to scope's maximum bandwidth) OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan:
|
Burst Edge Edge transition Edge then edge (time or event) Glitch High-Bandwidth Trigger (Edge trigger up to scope's maximum bandwidth) OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan:
|
Burst Edge Edge transition Edge then edge (time or event) Glitch High-Bandwidth Trigger (Edge trigger up to scope's maximum bandwidth) OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan:
|
| Serial Bus Triggers and Decodes: | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire |
| Compliance Applications | 10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) HDMI 1.4 and HDMI 2.1 MIPI C-PHY MIPI D-PHY MIPI M-PHY ONFI (Open NAND Flash Interface) PCIe 1.0 to 4.0 SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ Thunderbolt 3 USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) Ethernet CAUI-4 HDMI 1.4 and HDMI 2.1 IEEE802.3bs/cd MIPI C-PHY MIPI D-PHY MIPI M-PHY OIF-CEI 4.0 ONFI (Open NAND Flash Interface) PCI Express 5.0 PCIe 1.0 to 4.0 SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ Thunderbolt 3 USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) Ethernet CAUI-4 HDMI 1.4 and HDMI 2.1 IEEE802.3bs/cd MIPI C-PHY MIPI D-PHY MIPI M-PHY OIF-CEI 4.0 ONFI (Open NAND Flash Interface) PCI Express 5.0 PCIe 1.0 to 4.0 SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ Thunderbolt 3 USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
| Measuremet Applications | Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
| Recommeded Probes | InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A | InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter | InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter |
Learn more about Infiniium UXR-Series Real-Time Oscilloscopes