What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave ADS 2020 Update 2.1
ADS 2020 Update 2.1 addresses 47 items (bugs/tasks/stories) in the following areas:
CircuitSim – DC/AC/Trans/Models, CircuitSim – DDR, CircuitSim – HB/ENV, CircuitSim – SerDes, Data Display, Design Editing, Design & Tech Management, Example & Design Guides, Electrothermal, FEM, Power Electronics, PIPro, RFPro, and SIPro.
For more details please refer to Release Notes
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit | ads_2020_update2.1_linux_x64.zip | Download | 1,342,177,280 bytes (1.25 GB) | 428901d7e5de1eb3423397a17f164484 |
| Windows 64-bit | ads_2020_update2.1_win_x64.zip | Download | 351,272,960 bytes (335 MB) | 596bb0ea5ffd7c5b500f44bda1c0c2eb |
| Documentation | ADS2020_Update2.1.zip | Download | 393,216 bytes (384 KB) | N/A |
Note: ADS 2020 Update 2.1 is a minor update release and must be installed on ADS 2020 Update 2 (base release).
Documentation
- Release Notes (PDF, 150 KB)
- Installation Instructions (PDF, 284 KB)
Return to the PathWave Advanced Design System (ADS) Software downloads page.