What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
RF Circuit Simulation Professional 2026 Update 0.1
RF Circuit Simulation Professional 2026 Update 0.1 focuses on fixing several bugs reported. Please consult the Release Notes section of the documentation.
For details, please refer to Release Notes.
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit | nexus_2026_update0.1_linux_x64.tar | Download | 6,868,418,560 bytes (6.39 GB) |
2BBBA1ABB235C7ACBC435E6197F73CA1 |
| Windows 64-bit | nexus_2026_update0.1_win_x64.exe | Download | 3,694,637,056 bytes (3.44 GB) | 7C6C76ED4DB05C6F8AA4FC979130BFB9 |
| Platform | SHA-256 Value |
|---|---|
| Linux | 1184F9DFB2C7F6EF8BE1BA45C34CB635BEA0A25BAEEC80AE00F4038BB14EE934 |
| Windows | A925A32D46009541CAFFFC3EC33269120A610CE18EB51887C01461B5454BCD91 |
Note: RF Circuit Simulation Professional 2026 Update 0.1 is the second minor update for RF Circuit Simulation Professional 2026.
Documentation
Return to the RF Circuit Simulation Professional Software downloads page.