What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
RF Circuit Simulation Professional 2025 Update 0.1
RF Circuit Simulation Professional 2025 Update 0.1 focuses on fixing several bugs reported. Please consult the Release Notes section of the documentation.
For details, please refer to Release Notes.
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit | nexus_2025_update0.1_linux_x64.tar | Download | 5,008,445,440 bytes (4.66 GB) |
BAA1AB1EA3B0A9935A4E4A55F02C7E56 |
| Windows 64-bit | nexus_2025_update0.1_win_x64.exe | Download | 3,619,725,312 bytes (3.37 GB) | EFA225A6FD8787125D6F8AE5E373594C |
| Platform | SHA-256 Value |
|---|---|
| Linux | 8A7FC9EDC22FC0851BDD1A088B17C03306932FAC5A82A20F41DF111A89ADC0EF |
| Windows | FCB63D568A9E06266B3736F121FC3CD57BE062D30D420D2F97A4AB8381B94066 |
Note: RF Circuit Simulation Professional 2025 Update 0.1 is the first minor update for RF Circuit Simulation Professional 2025.
Documentation
Return to the RF Circuit Simulation Professional Software downloads page.