| Product | Description | Replacement Product | End-of-Sale Announcement Date | End-of-Sale (EOS) Date | End-of-Development (EOD) Date | End-of-Life (EOL) Date |
| 928-0101 | IxAutomate, SW Bundle, Framework GUI; | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0102 | IxAutomate, RFC Benchmark Software Bundle | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0103 | IxAutomate, Data Plane Software Bundle | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0104 | IxAutomate, Routing/Switching SW Bundle | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0105 | IxAutomate, MPLS SW Bundle | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0200 | IxAutomate, Framework GUI, Library of Automated Test Suites | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0201 | IxAutomate, RFC 2544/IPv6 Benchmark Test Suites | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests Or 930-2400 IxNetwork, upgrade from IxAutomate RFC 2544 to IxNetwork QuickTest for RFC 2544 | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0202 | IxAutomate, RFC 2889 Layer 2 Switching Test | 930-2401 IxNetwork, RFC 2889 QuickTest Or 930-2402 IxNetwork, UPGRADE from IxAutomate RFC2889 to IxNetwork RFC2889 QuickTest | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0203 | IxAutomate, RFC 3511 Layer 4-7 Test Suite | 925-3411 IXLOAD-HTTP-QUICKTEST, Layer 4-7 Performance Test Application 925-5411 IXLOAD CPD-HTTP-QUICKTEST, Layer 4-7 Performance Test Application | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0204 | IxAutomate, MEF14 Metro Ethernet Test Suite | 924-415-10B IxANVL, Conformance Test Suite, CE2.0, Binary License Or 924-415-10BF IxANVL, Conformance Test Suite, CE2.0, Floating Binary License | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0205 | IxAutomate, Triple Play Test Suite | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0220 | IxAutomate, Advanced Tcl Scripts Test Suite (ATSS) | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0221 | IxAutomate, Multi-Port Advanced Scripts Test (MATS) | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0222 | IxAutomate, Broadband Test Suite | 928-2409 IxNetwork, Asymmetric Data Performance QuickTest | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0223 | IxAutomate, Quality of Service Test Suite | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0224 | IxAutomate, IPv4/IPv6 Tunneling Test Suite | For Tunnel capacity, NA For others, 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0225 | IxAutomate, 802.3ad Link Aggregation Test Suite | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0226 | IxAutomate, Enhanced Quality of Service (QoS) Test Suite | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0227 | IxAutomate, Metro Performance Test Suite | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0240 | IxAutomate, BGP4 Test Suite | For Performance Test, 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests For Capacity and Convergence Test, NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0241 | IxAutomate, OSPF Test Suite | For Performance Test, 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests For Capacity and Convergence Test, NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0242 | IxAutomate, ISISv4/v6 Test Suite | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0243 | IxAutomate, IP Multicast Test Suite (MCAST)(RFC3918) | 930-2403 IxNetwork, IP Multicast RFC 3918 QuickTests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0244 | IxAutomate, Internet Infrastructure Test Suite | 930-2403 IxNetwork, IP Multicast RFC 3918 QuickTests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0260 | IxAutomate, Bridging Test Suite | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0261 | IxAutomate, Fibre Channel over Ethernet Test Suite | 930-2405 IxNetwork, FCoE/FC Performance QuickTest Or 930-2406 IxNetwork, UPGRADE from IxAutomate Fibre Channel over Ethernet (FCoE) Performance Test Suite | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0280 | IxAutomate, LDP Test Suite | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0281 | IxAutomate, MPLS RSVP-TE Test Suite | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0282 | IxAutomate, L2 MPLS VPN (per Draft Martini) | For Performance Test, 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests For Scalability Test, NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0283 | IxAutomate, L3 MPLS VPN (per RFC2547 bis) Test Suite | 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0284 | IxAutomate, VPLS Test Suite | For Throughput Test, 930-2022 IxNetwork, RFC 2544,Custom Integrated Tests For Address Cache/Rate Test, NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0285 | IxGreen Layer 2-3 Test Suite and Automation Framework. | N/A | 15-May-13 | 15-Nov-13 | 15-Nov-14 | 15-Nov-18 |
| 928-0290 | IxAutomate, Software Development Kit, GUI Based | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 928-0300 ~ 928-0390 | IxAutomate China license | NA | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 930-4500 | IxNetwork and IxAutomate, SW Tier 1 Bundle | 930-3500 IxNetwork, Bundle SW Package Tier 1 | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 930-4501 | IxNetwork and IxAutomate, SW Tier 2 Bundle | 930-3501 IxNetwork, Bundle SW Package Tier 2 | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
| 930-4502 | IxNetwork and IxAutomate, SW Tier 3 Bundle | 930-3502 IxNetwork, Bundle SW Package Tier 3 | 17-Jun-14 | 17-Sep-14 | 17-Sep-15 | 17-Sep-19 |
What are you looking for?