What are you looking for?
Editorial with DB Column Capabilities
The Long Description Heading Style H2
builds padding into the page above it
The Long Description Style H3
also includes padding
The Long Description Style H4
is only slightly larger than bold normal.
Normal text; normal text bolded; normal text italicized; normal text underlined
Subscript on the 2 for the chemical make-up of water: H2O
Super script used especially for footnoting1
The main body of most DB column editorials includes one or more paragraphs of text. The paragraphs can inlcuded embedded hyperlinks that point to internal content like the product page for model number N9030A or an link to an external site, like the YouTube channel for the PXA analyzer at www.youtube.com/. Although embedded links are discouraged, since they may eventually point to offline content and because they are not visiible in a content query.
Note that the editorial maye include an image the can be left-, right- or center- aligned. This may be an image as seen here or a Flash object as seen at the bottom of this page. Flash can also be sized and aligned as needed. Multiple image and Flash objects may be loaded on a given page.
If a major idea should be noted, CKEditor allows the information to be indented for emphasis:
Indented for Emphasis - this statement will be remembers as a mjor idea
The new authoring tool allows of many features to text that enhance the customer's experience and makes the content easier to read, more likely to be recalled, and a more powerful expression of the ideas expressed.
Days of the week in an ordered list:
- Sunday
- Monday
- Tuesday
- Wednesday
- Thursday
- Friday
- Saturday
Days of the week in an unordered list:
- Sunday
- Monday
- Tuesday
- Wednesday
- Thursday
- Friday
- Saturday
CK editor method of nested lists using bullets and indent capability
- Topic A
- Subpoint 1
- Subpoint 2
- Minor point a
- Topic B
- Subpoint 1
- Minor point b
- Subpoint 2
- Subpoint 1
| Header 1 | Header 2 | Header 3 | Header 4 | Header 5 |
|---|---|---|---|---|
| text | internal link | external link | ||
| cell merge right | cell merge down | AAS image is hyperlink | ||
| x | x | |||
| One | Two | Three | Four | |
|---|---|---|---|---|
| Equality | ≤ | ≥ | ≈ | ⇔ |
| Fractions | ½ | ¼ | ¾ | |
| Trademarks | ™ | ® | ⇔ | |
| Greek Letters | Ω | π | µ |
Embedded Flash, 640 by 442 centered