What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Design Cloud 2024 Update 0.3
Design Cloud 2024 Update 0.3 (2.7.6) resolves subjob termination conflicts and supports Spectrasys and Phased Array analysis in SystemVue.
For more details, please refer to Release Notes.
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit | DesignCloudHPCHostService_2024_2.7.6_lin_x64.zip |
Download | 117310036 bytes (114560 KB) |
f4cd49a60711d48b1a8b2f8ef6fd262b |
| Windows 64-bit | DesignCloudHPCHostService_2024_2.7.6_win_x64.zip | Download | 47033327 bytes (45930 KB) |
716502853888648f78142088f051d67f |
| Sitecluster (1.4) | sitecluster-1.4.1.zip | Download | 39343 bytes (38 KB) | 4f3bdc2eb677c841149f14056379e329 |
| Platform | SHA-256 |
|---|---|
| Linux 64-bit | 961d1733dcffed8cbd22262c11231bb71626071c28972bb9e92cb47cda06bd31 |
| Windows 64-bit | 58f82cf909bd02dd35e7a66b38ea667d4c61f7a8b886214ad47930eb5b632128 |
Note: Design Cloud 2024 Update 0.3 is the third minor update to the Design Cloud 2024 release. You can either install this version in a separate directory or easily update your existing Design Cloud 2024 installation with this version.
Documentation
Supporting Documentation
Return to the Design Cloud Software downloads page.