What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
WaferPro for Windows
Last Updated: 12 November 2025
| WaferPro for Windows® | |
|---|---|
| Product | Windows |
WaferPro 2025 | Windows 10 (64-bit) (deprecated)) Windows 11 (64-bit) |
WaferPro 2023 | Windows Embedded Standard 10 (SP1) Windows 10 (64-bit) |
| WaferPro 2020 Update 1.0 32 and 64-bit | Windows 7 Enterprise (SP1) (32-bit and 64-bit) Windows Embedded Standard 7 (SP1) (32-bit and 64-bit) Windows Embedded Standard 10 (SP1) (64-bit) Windows 10 (64-bit) |
WaferPro 2019 Update 1.0 | Windows 7 Enterprise (SP1) (32-bit and 64-bit) Windows Embedded Standard 7 (SP1) (32-bit and 64-bit) Windows Embedded Standard 10 (SP1) (64-bit) Windows 10 (64-bit) |
| WaferPro 2016.04 64-bit | Windows 7 Enterprise (SP1) (64-bit) Windows Embedded Standard 7 (SP1) (64-bit) |
| WaferPro 2015.01 32 and 64-bit | Windows 7 Enterprise (SP1) (32-bit and 64-bit) |
WaferPro 2014.04 | Windows 7 Enterprise (SP1) (32-bit and 64-bit) |
For more detailed information on WaferPro software versions, computer platforms and operating systems, refer to the Installation section of the Getting Started manual.
For all WaferPro manuals, locate the WaferPro Product Version of interest and choose Technical Support > Manuals.
Learn more about Keysight EEsof EDA Software.
U.S. registered trademarks of Microsoft Corporation.