What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Genesys Accessories - Testlink Supported Instruments
Genesys TestLink supports over 140 instrument families from 15 manufacturers
| Network Analyzers | |
|---|---|
| Advantest R3753H, R3764/65/66/67H, R3765/67G Series, R3860A, R3770, R3768 | HP 4294A Impedance Analyzer |
| Keysight E5061/62/70/71A/B/C ENA Series | HP 4352B VCO / PLL Signal Analyzer |
| Keysight E835XA/B, E836XA/B PNA Series | HP 4395A Network/Spectrum/Imped Analyzer |
| Keysight E4991 Impedance Analyzer | HP 4396A Network/Spectrum Analyzer |
| Anritsu Wiltron 360 Series | HP 4396B Network/Spectrum/Imped Analyzer |
| Anritsu MS3401A/B | HP E5100A/B |
| Anritsu Wiltron 371/372/373xxA Series | HP 8510 |
| Anritsu MS462XX Series | HP 8711-14B/C Series VNA |
| Anritsu MS4630B | HP 8720 series VNA (8753E, 8720, etc.) |
| Anritsu 54xxA / 541xxA / 56100A Scalar Analyzers | HP 8751 Series VNA |
| Anritsu Site Host SxxxA/B | HP 8752A, 8753A/B/C/D |
| HP 35660 Dynamic Signal Analyzer | HP 8756 Analyzer + 8340,83640/650/750 Source |
| HP 35665/35670A Dynamic Signal Analyzer | HP 8757 Analyzer + 8340,83640/650/750 Source |
| HP 3577A | HP 8903A/B Audio Analyzer |
| HP 3589A (Network Analyzer Mode) | IFR/Aeroflex 6800 series (Scalar/Fault Loc'n) |
| HP 4145A/B Semiconductor Parameter Analyzer | Marconi Instruments 6210 |
| HP 4155/56 Semiconductor Parameter Analyzer | Marconi Instruments 6200 (Scalar) |
| HP 4192 Impedance Analyzer | Rohde & Schwarz ZVR/ZVC/ZVM/ZVK Series |
| HP 4194A Impedance Analyzer | Rohde & Schwarz ZVA/ZVB/ZVT Series |
| HP 4195 (Network Analyzer Mode) | Wiltron 560A Scalar Analyzer / 6600 Source |
| HP 4280 Capacitance Meter | Rohde & Schwarz ZVA/ZVB/ZVT Series (RSIB) |
| HP 4284A Precision LCR Meter | HP 4284A Precision LCR Meter |
| HP 4291A/B Impedance Analyzer | |
| Spectrum Analyzers | |
|---|---|
| Advantest R3131 / R3132 / R3162 Series | HP 8920/22 Wireless Comms Test Set |
| Advantest R3261/3361 Series | HP 8970A Series Noise Figure Meter |
| Advantest R3265/3271 Series | HP 8970B Series Noise Figure Meter |
| Advantest R3267/3273, R3463/3465 Series | IFR AN940 Series |
| Advantest R3671/R3681 Series | IFR/Aeroflex 2398 |
| Advantest U3641, U4941 | IFR/Aeroflex 2394, 2395, 2397, 2399, 2399A/B/C |
| Advantest U3751, U3771 and U3772 | IFR/Aeroflex 3280 Series |
| Advantest R4131A/B/C/D/N Series | IFR/Aeroflex 6800 series (Spectrum mode) |
| Advantest TR4135 | LG Precision SA-9270 / SA-7270 |
| Keysight CSA, E44XXB ESA-E, -L, PSA, E7400, MXA Series | Marconi Instruments 2380 Series |
| Keysight E5052A Signal Source Analyzer | Marconi Instruments 2390 Series |
| Keysight N8972/3/4/5A NFA Series Noise Figure Meter | Marconi Instruments 2945 Series |
| Keysight 8960 Wireless Comms Test Set (GSM) | Marconi Instruments 2965 Series |
| Keysight 89600 Series Spectrum Analyzer | R&S CMD55/65 Series |
| Ando AQ6317 | R&S CMS50 Series |
| Anritsu MS2602A, MS2650/60, MS2380 series | R&S CMU200 Series (3GPP FDD) |
| Anritsu MS2702A, MS2802A | R&S CMU200 Series (Bluetooth) |
| Anritsu MS2711A/B/D | R&S CMU200 Series (400 GSM) |
| Anritsu MS2721A, MT8220 UMTS Host | R&S CMU200 Series (850 GSM) |
| Anritsu MS612A | R&S CMU200 Series (900 GSM) |
| Anritsu MT8801B Radio Comms Analyzer | R&S CMU200 Series (1800 GSM) |
| HP 3561A Dynamic Signal Analyzer | R&S CMU200 Series (1900 GSM) |
| HP 3562A Dynamic Signal Analyzer | R&S CMU300 Series (400 GSM) |
| HP 35660 Dynamic Signal Analyzer | R&S CMU300 Series (850 GSM) |
| HP 35665/35670A Dynamic Signal Analyzer | R&S CMU300 Series (900 GSM) |
| HP 3582A | R&S CMU300 Series (1800 GSM) |
| HP 3585 | R&S CMU300 Series (1900 GSM) |
| HP 3588A/3589A (Spectrum Analyzer Mode) | R&S ESCS EMI Test Receiver |
| HP 4195 (Spectrum Analyzer Mode) | R&S ESIB, ESU EMI Test Receiver |
| HP 4395A Network/Spectrum/Imped Analyzer | R&S FSA/B/M, ESMI Series |
| HP 4396A Network/Spectrum Analyzer | R&S FSE, FSG, FSIQ, FSL, FSP, FSQ, FSU, FSUP Series |
| HP 4396B Network/Spectrum/Imped Analyzer | R&S FSH3/6 Series with FSH-K1 option |
| HP 8542E / HP 8546A, HP8594EM EMI Receiver | Scientific Atlanta SD385 |
| HP 8566B, 8568B | Tektronix 2711/2712, 2714/2715 |
| HP 8566A, 8568A | Tek RSA3303A/08A Real-Time Spectrum Analyzer |
| HP 8569B | Tek RSA6106A/RSA6114A Real-Time Spectrum Analyzer |
| HP 8560..65, 8590 Series, L1500A, 70000 | Tektronix 492P/AP/BP, 494P |
| HP 85671A Phase Noise Card in HP8560/90 | Willtek 9100 Series |
| HP 85719A Noise Figure Card in HP859XE | Rohde & Schwarz FSE, FSIQ, FSU, FSQ Series (RSIB) |
| Oscilloscopes | |
|---|---|
| Keysight EPM-P Series Power Meter | HP 8990A/8991A Peak Power Analyzer |
| Keysight 548XXA, 80000 Infiniium Series | LeCroy WaveRunner/WaveMas/WavePro, SDA, DDA |
| Keysight 3000 Series | LeCroy LC300/LC500/9300 |
| Keysight 6000 Series | Tektronix 11000 / DSA60x / CSA Digitiser |
| Keysight MSO8000 Series | Tektronix 2220 / 2230 / 2232A |
| Boonton 4400/4500 Power Analyzer | Tektronix 2432A / 2440 |
| Fluke/Philips PM3350/55/65/75 Series | Tektronix 7D20 Digitiser Plug-in |
| Fluke/Philips PM338XA/PM339XA Series | Tektronix 7854 |
| HP54111D / HP54112D | Tektronix TDS 200 Series |
| HP54120 Series | Tektronix TDS 300 - 800 Series |
| HP54200A Series | Tektronix TDS 1000 / 2000 Series |
| HP54502A Series | Tektronix TDS 3000 Series |
| HP54520C / HP54540C Series | Tektronix DPO 4000 / TDS 5000 Series |
| HP54600/1/2/3, 54610, 54615/6 Series | Tektronix DPO7000, DPO70000 and DSA70000 Series |
| HP54621/2/4A/D, 54641/2/4A/D Series | Tektronix TDS 8000 / CSA 8000 Sampling Scope |
| HP54645A/D Series | Yokogawa DL1520 / DL1540 Series |
| HP54750, HP83480 Series | Yokogawa DL1740 / DL7100 / DL7200 Series |
| Modulation/Vector Signal Analyzers | |
|---|---|
| Advantest R3264/67/73 + Opt62 3GPP | IFR 2310 Tetra Analyzer |
| Advantest R3671/81 (Opt50 3GPP, Opt68 OFDM, Opt59 IEEE802.11b/g) | IFR 2319E RF Digitiser |
| Keysight E4406, PSA, MXA Vector Signal Analyzer | Keithley 2910 Vector Signal Generator (Opt 2910-ARB) |
| Keysight ESG-B Option UND ARB Memory | Pendulum CNT-80 / 81 / 85 Counter |
| Keysight ESG-C, PSG, MXG N5182A ARB Memory | R&S AMIQ ARB Memory Buffer |
| Keysight 89600 Series Vector Signal Analyzer | R&S AMIQ ARB Memory Download |
| Anritsu MS8604A Transmitter Tester | R&S FSE, FSIQ Series, Vector Demod Mode |
| Anritsu MS8608A/MS8609A Transmitter Tester | R&S FSIQ-B70, FSG/FSP/FSU/FSQ IQ Capture |
| Anritsu MT8820A Radio Communication Analyzer | R&S FSIQ-K72 WCDMA Analysis |
| Anritsu MT8852A Bluetooth Analyzer | W&G PCM-4 PCM Channel Test Set |
| HP 53310 Modulation Domain Analyzer | Tek WCA230A/280A Wireless Comms Analyzer |
| HP 5372A Frequency / Time Interval Analyzer | Tek AWG400/500/600/710 Arb |
| HP 71500A/70820A Mwve Transition Analyzer | Tek AWG400/500/600/710 Arb Download |
| HP 89400 Vector Signal Analyzer | Tek AWG2021 Arb (Opt 02 dual channel) |
| HP 8981 Vector Modulation Analyzer | Tek AWG2021 Arb Download (Opt 02 dual channel) |
Return to the Genesys Product Structure and Options Summary.