Digital Multimeters (DMMs) Buying Guide

Buying Guides

Selecting the right digital multimeter (DMM) depends on the precision, speed, and data capacity your application demands. Keysight offers three performance grades of DMMs — Essential, Advanced, and Pro. This buying guide compares these grades and their specifications. Each model balances resolution, accuracy, memory, and connectivity to meet a wide range of needs, from basic lab measurements to high-throughput, metrology-grade testing. Whether you’re teaching fundamentals, validating designs, or performing traceable calibrations, use this guide to compare key features and choose the DMM that aligns with your requirements.
 

Keysight’s DMM lineup is structured into three main performance grades with varying core features:

  • Essential DMMs come in one class, the DM5-class, and include the EDU34450A and 34450A. These models offer 5.5‑digit resolution, 150 ppm DCV accuracy, 5,000 readings of memory, and reading rates of 110 readings/s, ideal for learning labs and basic R&D. With USB and LAN connectivity, a 7‑inch dual‑measurement color display, charting tools, and real‑time logging, Essential DMMs support foundational measurement tasks.

  • Advanced DMMs come in two classes. The DM6-class includes the 34460A-34465A and DM34460A-DM34461A, and the DM7-class includes the 34470A. Advanced DMMs offer up to 7.5 digits of resolution, DCV accuracy from 16 to 75 ppm, up to 2 million readings of memory, and reading rates up to 50,000 readings/s. With USB, LAN, and GPIB interfaces, enhanced triggering, digitizing capabilities, and on‑screen data analysis features like histograms and trend charts, Advanced DMMs support high‑throughput validation, low‑current IoT testing, and detailed signal analysis.

  • Pro DMMs come in one class, the DM8-class, and include the 3458A. Engineered with metrology‑grade precision, Pro models deliver 8.5‑digit resolution, 4 ppm DCV accuracy, and double the reading rates of Advanced models with 100,000 readings/s. Its 24‑bit digitizer resolution with 12 MHz bandwidth enables the detection of very small voltage changes, essential in mission-critical environments where the smallest deviations matter. The Keysight Pro digital multimeter provides unmatched resolution and noise performance, making it indispensable in metrology and research labs.
     

Typical use cases further illustrate how each DMM grade supports different engineering needs:  

  • Essential DMMs are ideal for teaching labs, basic R&D benches, and general troubleshooting. They offer dependable accuracy and intuitive interfaces that help new users measure confidently, and enable the teaching of electrical fundamentals – voltage, resistance, continuity, and current. They are useful for supporting student labs or for general troubleshooting, with fast performance for making checks on circuit boards, components, and power supplies. They can also log environmental data or slow-changing signals during experiments.

  • Advanced DMMs are ideal for troubleshooting electronic devices such as switching power supplies or identifying unusual signal transients. They can also monitor ultra-low current draw in sleep-mode IoT or wearable devices. In manufacturing processes, DMMs are automated for pass / fail testing using SCPI programming commands over USB, LAN, or GPIB-controlled interfaces.

  • Pro DMMs support mission-critical environments where the smallest deviations matter. The Keysight Pro digital multimeter provides unmatched resolution and noise performance, making it indispensable in metrology and research labs. The Keysight Pro DMM is ideal for performing traceable calibrations and validating precision standards. With a sampling rate of 100,000 readings per second, it is also ideal for high-throughput manufacturing environments. Its 24-bit digitizer resolution with 12 MHz bandwidth enables the detection of very small voltage changes, critical in metrology-grade applications. Our Pro DMM supports compliance and verification workflows in highly critical industries such as aerospace or medical device manufacturing.
     

Keysight also offers portable digital multimeters, providing rugged, handheld power for field measurements. Keysight DM4-class portable DMMs include the U1200 Handheld DMMs. Portable DMMs are designed to withstand harsh working conditions, improve safety, and offer convenience in the palm of your hand, whether you are troubleshooting electronics or performing machinery installation and maintenance. Equipped with smart features like an integrated frequency counter and overvoltage protection, our portable DMMs help you quickly detect issues and obtain accurate measurements in the field.  Select one of our portable DMMs when you need to perform field service or mobile testing and need a rugged and portable DMM built for harsh environments.
 

Additionally, Keysight modular digital multimeters offer the power of a benchtop DMM in a compact, flexible form factor, saving valuable rack space. Our top modular DMMs deliver superior DCV accuracy and faster reading rates than our Advanced models, all within high-density PXI / PXIe modules. Choose one of our modular DMMs when space, scalability, and high-throughput testing are critical. Ideal for automated test systems like high-volume manufacturing and multiboard or parallel testing where simultaneous measurements are needed.
 

Keysight DMMs are supported by instrument control and data logging software, which extends the value of your DMM by simplifying setup, speeding data analysis, and enabling PC automation. The intuitive software control application allows you to configure and monitor measurements remotely, ideal for distributed labs or busy test benches. Built-in logging and visualization tools enable you to track trends, spot anomalies, and export data easily. For more knowledgeable users, SCPI scripting enables programmatic test automation and batch execution. Whether you’re managing a single instrument or coordinating multiple DMMs across your lab, Keysight software helps transform high-precision measurements into actionable results, faster.
 

Before finalizing an DMM purchase, it’s important to consider key selection factors:

  • Digits of resolution: This is the level of detail that is measurable by a DMM on small signal changes. Choose Essential for general measurement observations, Advanced for detailed design work, and Pro for high-precision, low-noise measurements.

  • Accuracy: Defines how close your measurement is to the true value. Use Essential for general troubleshooting, Advanced for compliance testing, and Pro for precision-critical tasks like calibration or semiconductor testing.

  • Memory depth: Memory depth affects the length and detail of a single signal capture by a DMM. Choose Essential for short tests, Advanced for extended monitoring, and Pro for high-resolution, long-duration logging and analysis.

  • Connectivity: Enables remote control, automation, and integration into test systems.

  • Select Essential for local USB or remote LAN access, Advanced with USB, LAN, and GPIB for legacy system integration, and Pro with GPIB for connecting to legacy test instruments in ATE systems.

  • Reading rate: Determines how quickly a DMM captures data, critical for dynamic signals. Use Essential for steady signals, Advanced for transient events, and Pro for high-speed, time-critical measurements.
     

Keysight digital multimeters offer high precision and stability, proven reliability and durability, and robust measurement features. They are backed by Keysight Support Services, including calibration, repair, KeysightCare, educational resources, and Keysight Support to reduce your learning curve, enhance your uptime, and ensure the accuracy of your testing equipment. Their high resolution, fast sampling, and robust digitizing make them ideal for education to metrology-grade applications.