Advanced Power System (APS) N6900 Series DC Power Supplies

Product Fact Sheets

Product Fact Sheet

Keysight Advanced Power System (APS) N6900 Series DC Power Supplies

Versatility was never faster

For ATE applications where high performance is critical

1. 1 kW models have a 1U full-rack footprint

2. 2 kW models have a 2U full-rack footprint

Note: Built-in paralleling capability up to 10 kW

Tune your ATE system for your specific test challenges

These options allow engineers to fill their ATE testing needs without paying for more capability than they require.

Accuracy package (Option 301):

  • Adds a second seamless measurement range for current
  • Full factory calibration

Measurement enhancements (Option 302):

  • Adds external data logging and voltage and current digitizers with programmable sample rates
  • Source and speed enhancements (Option 303):
  • Adds constant-dwell arbitrary waveforms and output list capability, and provides improvement in up/down programming time
  • Disconnect and polarity-reversal relays (Options 760 and 761):
  • Allows voltages to be switched between positive and negative values

architecture delivers the fastest, most accurate, integrated power system

Accelerate test-system throughput with industry-leading speed

  • 100x test speeds compared to standard system power supplies
  • Command processing speed < 2 ms
  • Up/down programming speeds 500 μs
  • Transient response time 100 μs
  • Adjustable measurement rate to balance speed and accuracy

Capture your DUT’s current profile with accurate measurements

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Current and voltage high-resolution digitizers for making dynamic measurements
  • Power, peak power, watt hour, and amp hour measurements

Reduce your ATE development time and cost with highly integrated capabilities

  • Continuously source and sink power for power storage test applications
  • Smart triggering to increase throughput, protect your DUT, and reduce test complexity
  • Generate voltage or current waveforms with arbitrary waveform capability
  • Built-in paralleling capability up to 10 kW

APS N6900 Series features

APS options and accessories

Use the APS to help you overcome power-related test challenges like these:

  • Increasing test system throughput
  • Building a continuous source and load
  • Protecting against power-related damage
  • Characterizing dynamic current profiles
  • Maintaining output integrity under dynamic load conditions
  • Characterizing inrush current
  • Tracking power events for root-cause analysis
  • Generating power transients
  • Properly powering on/off a DUT