Fast Measurement of High-Rejection Filter Devices – E5072A ENA Series Network Analyzer

Flyers

The measurement of high-rejection devices is a challenging task for vector network analyzers. For example, the BTS duplexers for 4G wireless communication systems need to guarantee extremely high rejections of around 110 dB. And it is desired that the VNAs make fast measurements while providing a dynamic range of more than 120 dB in the tuning and final test stages. The E5072A offers an unparalleled wide dynamic range with its unique configurable test set and segment sweep capabilities. Compared to the competition, the E5072A provides::

 

– 20 dB wider dynamic range

– 40-times faster speed for testing high-rejection duplexers