V3500A Handheld RF Power Meter

Product Fact Sheets

Product Fact Sheet

A compact, portable instrument that makes lab quality RF power measurements in both field and R&D laboratory environments.

The most handy and affordable measurement solution from Keysight Technologies, Inc..

The V3500A handheld power meter carries on the traditional of Keysight’s industry-leading power meters and power sensors to a quality yet cost effective point.

- Broad 10 MHz to 6 GHz frequency range.

- Wide dynamic range (-63 dBm to +20 dBm).

- Absolute accuracy up to ±0.21 dB.

- Internal power reference enables self-calibration.

- Multi ways (3-ways) power up (AA batteries, computer via USB interface, AC-DC converter module [option PWR]).

1. Type-N male connector nut

2. Built-in display and integrated power sensor

3. “Zeroing” key function allows a more accurate measurement at low power levels

4. Arrow keys for menu selection and settings

5. USB type mini-B port enables remote programming and power connection

6. External power connector (use with optional power supply) Type-N male connector nut

Essential specifications

- Integrated power sensor eliminates the need to carry a separate sensor

- Built-in display with backlight and auto shut-off

- Relative offset function provides measurement compensation with value ranging from –99.99 dB to +99.99 dB

- Linearity (at 23 °C ±5 °C): ±0.10 dB, +6 dBm to –40 dBm

- SWR: 1.12:1, 10 MHz to 3.75 GHz. 1.20:1, 3.75 GHz to 6 GH

The V3500A comes with:

- USB interface cable – Type A to Mini-B, 2.5 meter (8.2 ft)

- Printed Keysight V3500A handheld RF power meter, 10 MHz to 6 GHz User’s guide

- Keysight V3500A product reference CD-ROM