Endace and Keysight Technologies Exposes Every Threat, Breach, or Outage with NetworkWide Visibility

Solution Briefs

The mission of keeping networks operational and secure is becoming ever more difficult. The adoption of cloud infrastructure, more sophisticated security threats, rapidly increasing bandwidth requirements and complex architectures make it more challenging for teams to ensure performance and reliability and effectively defend networks against cyberthreats.

 

You can’t secure what you can’t see — and modern, distributed networks are rife with blind spots. Organizations often lack the evidence they need to accurately reconstruct network activity when investigating and responding to security incidents and performance issues or hunting for threats.

 

Flow-based network telemetry also lacks the crucial payloads teams need to understand what’s happening across their physical and cloud network infrastructures. Additionally, most monitoring tools don’t record vital packet capture forensic evidence – or only keep a very small amount. As a result, teams are left to fight threats in the dark: unable to investigate and respond quickly or definitively.

 

Organizations need a solution that:

  • Delivers scaled network visibility across the organization’s entire infrastructure, including on-prem, private and public cloud.
  • Provides always-on packet capture (not triggered capture) to record every incident reliably.
  • Delivers the required functionality while being easy to use and fast to implement.
  • Is cost-effective and scalable.
  • Has the flexibility to adapt and scale easily to meet evolving needs.