Data Sheets
The Keysight M5200A PXIe High‑Speed Digitizer is a four‑channel, 12‑bit, 4.8 GSa/s data‑acquisition module engineered for advanced measurement, control, and real‑time signal‑processing applications across aerospace and defense, quantum research, RF communications, and emerging wireless standards. As stated in the datasheet, the instrument “features four DC‑coupled 2 GHz channels with 12‑bit resolution and a sampling rate of 4.8 GSa/s,” offering a combination of bandwidth, fidelity, and configurability that positions it as a core component in high‑performance modular test systems.
Designed within Keysight’s M5000 PXIe modular platform, the M5200A integrates a high‑speed analog front end, low‑noise signal conditioning, and a programmable AMD Virtex UltraScale+ FPGA to support deterministic sequencing, custom digital signal processing, and Hardware‑in‑the‑Loop (HIL) workflows. Each channel provides up to 2 GHz analog bandwidth, programmable gain from –6 dB to +26 dB, and input ranges spanning 23 mVpp to 900 mVpp. Typical performance includes < 800 µV RMS noise, spurious‑free dynamic range up to 65 dBc, and ENOB values around 8.1–8.2 bits across a wide frequency range. Channel‑to‑channel timing alignment is a defining strength: within‑ADC skew < 3 ps, and system‑level alignment across modules can reach < 75 ps when used with PathWave Test Sync Executive (TSE). The datasheet notes that “custom single‑point deskew can reduce channel‑to‑channel skew to < 1 ps,” enabling coherent multi‑channel acquisition for phased‑array, MIMO, and quantum‑control applications.
The module’s FPGA architecture supports partial reconfiguration, allowing users to insert custom logic without rebooting the host or power‑cycling the instrument. When paired with PathWave FPGA, developers can rapidly build DSP pipelines, implement custom triggers, or integrate real‑time feedback algorithms. The FPGA sandbox exposes substantial resources — nearly 480k registers, 235k LUTs, 71 Mb of URAM, and 1872 DSP slices—supporting complex, high‑throughput processing. A 300 MHz timebase, phase‑locked to the PXI_CLK100, ensures deterministic timing across the chassis.
The M5200A also integrates tightly with Keysight’s synchronization ecosystem. When used with the M9046A chassis equipped with the QS1/QS2 high‑performance 2.4 GHz reference clock, the digitizer achieves low jitter and phase noise essential for coherent sampling. System‑level synchronization is further enhanced through the M9032A/M9033A System Sync Modules and PathWave TSE, enabling nanosecond‑scale alignment across multiple digitizers, AWGs, and down‑converters. These capabilities support advanced applications such as radar pulse capture, SATCOM monitoring, beamforming, and multi‑qubit quantum control.
Data movement is optimized through a PCIe Gen 3 x8 backplane interface, supporting high‑rate streaming to host memory. With the optional –BPS backplane streaming license, the module enables Peer‑to‑Peer (P2P) data transfer between PXIe modules without routing through the host CPU. This allows real‑time coupling with Keysight’s M5300A/M5301A AWGs or M5201A down‑converters for closed‑loop systems. Supported streaming modes include single‑channel operation at ±480 MHz bandwidth and 2.4 GSa/s IQ rate, dual‑channel streaming at ±240 MHz, and four‑channel streaming at ±120 MHz.
Software integration is supported through IVI‑C, IVI‑COM, IVI.NET, LabVIEW, and Python drivers, along with a Soft Front Panel for interactive control and debugging. The module is fully PXIe‑compliant and designed for the high‑power M9046A chassis. Environmental specifications include 0–40 °C operating temperature, 45 W power consumption, and vibration tolerance suitable for laboratory and production environments.
Overall, the M5200A digitizer delivers a unique combination of bandwidth, resolution, synchronization precision, and FPGA‑based real‑time processing in a compact 1‑slot PXIe form factor. Its architecture supports scalable multi‑module systems, enabling coherent multi‑channel acquisition for radar, SATCOM, massive MIMO, quantum computing, and high‑energy physics. With optional reduced‑bandwidth configurations, backplane streaming, and extensive software support, the M5200A provides a flexible platform for next‑generation test and measurement solutions requiring high‑speed, high‑fidelity, and tightly synchronized data capture.
What are you looking for?