Precision IV Characterization of Low-Current LEDs

Lessons

The energy efficiency, longevity, and versatility of light-emitting diodes (LEDs) have made them popular in various applications, including lighting sources in homes, offices, automotive lighting, and electronic displays. LED technology continues to advance to meet evolving demands. This progress involves integrating advanced features, such as smart lighting with IoT technology, and enhancing efficiency in LED lighting or indicators by improving luminous efficacy, heat management, and overall performance. Moreover, ongoing developments in display technology aim to enhance contrast ratios, energy efficiency, and resolution in LED displays, such as mini/micro-LEDs, which comprise thousands of LEDs. These improvements drive a growing demand for measurement systems to evaluate LED characteristics. When developing or manufacturing LEDs, it's crucial to grasp their electrical, optical, and light-current-voltage (LIV) characteristics to ensure optimal performance and functionality. 

 

Understanding the electrical properties ensures that the LED operates within specified voltage and current ranges, which is critical for circuit design. Conversely, optical characteristics offer insights into emitted light quality, including brightness, color accuracy, and distribution. LIV characteristics provide valuable insights into the relationship between light output, current flow, and voltage, enabling optimization of operation parameters for energy efficiency. 

 

Challenges for SMUs in LED Testing 

 

A source-measure unit (SMU) is a versatile instrument that combines the functionalities of a current source, a voltage source, a current meter, and a voltage meter. It seamlessly switches between these functions and accurately measures current and voltage outputs. SMUs maintain stability and accuracy even when load conditions change unexpectedly, thanks to internal feedback circuits. This reliability makes SMUs preferred for characterizing semiconductor devices such as LEDs. However, as LED technology continues to advance to meet increasing demands, the evolution of LED applications necessitates SMUs that can fulfill increasingly stringent requirements, presenting the following challenges: 

 

1. Increasing number of SMUs and space requirements 

First, a substantial number of SMU channels and significant space are needed. Parallel IV testing drives the need to efficiently evaluate mini or micro-LEDs, each consisting of thousands of LEDs. It also improves test throughput when performing time-consuming tests across multiple LEDs. However, while parallel IV testing can increase test throughput, it also requires significant space for the SMUs. 

 

2. Increasing requirements for measurement instrument performance 

Second, the growing demand for advanced LEDs necessitates even greater precision, especially in low current and pulsed or transient measurements. This is crucial when testing small, low reverse currents, as a lack of sensitivity can cause the reverse current measurements to get buried in noise. Insufficient narrow pulse IV can hinder forward characteristics due to self-heating. Additionally, limited transient measurement capabilities may impede capturing the current or voltage transients during pulsed IV or thermal testing. Some SMUs integrate built-in pulse generators and digitizers. However, their performance may not meet the needed requirements. In such cases, utilizing an external pulse generator or digitizer is necessary. 

 

3. Increasing complexity of test sequences and physical connections 

The increased need for precise synchronization between optical instruments and SMUs for concurrent optical tests or synchronizing between internal or external pulse generators and digitizers for pulsed or transient measurements results in higher instrument control and cabling complexity. This also becomes more paramount as the number of SMU channel uses increases. Automating the entire test setup also pushes the complexity further up from a test software development standpoint. 

 

Solving Challenges 

 

To overcome the multifaceted challenges in IV testing for LED, engineers must look for a versatile source/measure unit that addresses all of them. Here are the details highlighting the types of SMUs that could be key to addressing each challenge. 

 

1. High-density compact form factor 

With a high-channel density SMU form factor, engineers can save valuable rack space and minimize the test system footprint. This should focus on the number of channels and the flexibility of the type and specification of the SMU channels that can be configured. Some flexible SMUs allow for any mixed module configuration for flexible scalability. 

 

2. High-precision 

Some SMUs are designed with ultra-high precision features to facilitate accurate IV characterization over the entire LED bias range, from reverse bias to forward bias. Especially for high-power LEDs, the SMU’s narrow pulse capability enables IV characterization while minimizing self-heating. In thermal testing, faster digitizers and flexible trigger systems can capture heating-induced transients, eliminating any measurement errors caused by device self-heating or noise issues. 

 

3. Single box solution 

A single-box solution with an intelligent trigger system simplifies the instrument's control and synchronizes the cabling with each SMU and external optical instrument. An all-in-one SMU with integrated pulsar and digitizer functionality could reduce the required test instruments and system footprint. It will address the challenges of parallel IV testing in a small footprint – removing the need for additional cabling and manual synchronization challenges. 

 

The right SMU can be a tool for addressing the challenges of IV characterization, including density, accuracy, synchronization, and bias in optical testing. Its versatility and precision make it essential for ensuring LED reliability and high performance. This complete, in-depth course video teaches you how to select the right SMUs for precision IV characterization of low-current LEDs and provides a step-by-step demonstration of performing this test.