Save 15% on CX3300 Application Bundles For Automotive Applications

Flyers

Challenges of Automotive Device Development

 

As electric vehicles, autonomous driving, and advanced driver-assistance systems (ADAS) become more prevalent in today's world. It has significantly raised the bar for the product's reliability and performance. It is crucial that these components used in vehicles can withstand high temperatures and harsh environments. Any malfunction of these devices could lead to injuries, fatalities, legal liability, and mass product recalls.

 

An instrument capable of performing accurate characterization and efficient debugging of the vehicle's semiconductor devices under high-temperature conditions could help you ensure your product's reliability and performance.

 

CX3300 Gears You Up for the Challenges of Automotive Device Development

 

The Keysight CX3300 Series Current Waveform Analyzer helps you with device development for automotive tests under high-temperature conditions.

 

• Easily and accurately measure current and voltage with ultra-low noise under a high-temperature condition in the test chamber.

-       CX3300 mainframe has 200 MHz wide bandwidth, high-resolution / highspeed sampling at 16-bit (75 MSa/s) / 14-bit (1 GSa/s).

-       CX1105A differential sensor covers -50 to +150 °C with 1 m shielded twisted pair cable, sub-uV ultralow noise, maximum of 100 MHz bandwidth, maximum of 100 A measurement, and > 80 dB wide dynamic range.

 

• Perform long-duration measurements with a high sampling rate that captures rare anomalies and fast spikes.

-       The data logger mode measures up to 100 hours with a maximum of 10 MSa/s.

 

• Debug quickly by using waveform classification and detailed waveform analysis features.

-       The anomalous waveform analytics feature classifies waveform data exceeding a terabyte to enable the identification of rare anomalies.

-       The trend analyzer feature takes an in-depth look into the inflection point from the entire waveform's visualized statistical trend.

 

Take Advantage of 15% Bundle Discount for Automotive Applications

 

When ordering the CX3324A with the options listed below and its sensor/adapter, you can save ~15% off the list price, including KeysightCare Assured First Year Support relative to purchasing the same items individually.

 

Product

Description

Minimum required number

CX3324A with Option B20/256/STG

4 Channel Mainframe

Opt. B20: Bandwidth 200 MHz

Opt. 256: Memory 256 M pts/Ch

Opt. STG: Data logger mode

1

CX1105A

Ultra-low Noise Differential Sensor

1

CX1151A

Ultra-low Noise Differential Sensor

1