What are you looking for?
Advanced Design System (ADS) for UNIX & Linux
Last Updated: 12 March 2025
| ADS - UNIX® and Linux Operating Systems | |||
|---|---|---|---|
| Product | HP | Sun | Linux |
| ADS 2025 / ADS 2025 Update 1.0 / ADS 2025 Update 2.0 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL8 (64-bit) RedHat Linux RHEL9 (64-bit) SuSe Linux SLES15 (64-bit) |
| ADS 2024 / ADS 2024 Update 1.0 / ADS 2024 Update 2.0 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL7 (64-bit)† RedHat Linux RHEL8 (64-bit) SuSe Linux SLES12 (64-bit) |
| ADS 2023 / ADS 2023 Update 1.0 / ADS 2023 Update 2.0 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL7 (64-bit) RedHat Linux RHEL8 (64-bit) SuSe Linux SLES12 (64-bit) |
| ADS 2022 / ADS 2022 Update 1.0 / ADS 2022 Update 2.0 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL7 (64-bit) RedHat Linux RHEL8 (64-bit) SuSe Linux SLES12 (64-bit) |
| ADS 2021 / ADS 2021 Update 1.0 / ADS 2021 Update 2.0 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL6 (64-bit)† RedHat Linux RHEL7 (64-bit) SuSe Linux SLES11 (64-bit)† SuSe Linux SLES12 (64-bit) |
ADS 2020 / ADS 2020 Update 1.0 / ADS 2020 Update 2.0 | Not supported | Not supported | RedHat Linux RHEL6 (64-bit) RedHat Linux RHEL7 (64-bit) SuSe Linux SLES11 (64-bit) SuSe Linux SLES12 (64-bit) |
| ADS 2019/ ADS 2019 Update 1.0 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL6 (64-bit) RedHat Linux RHEL7 (64-bit) SuSe Linux SLES11 (64-bit) SuSe Linux SLES12 (64-bit) |
ADS 2017/ | Not supported | Not supported | RedHat Linux RHEL6 (64-bit) |
| ADS 2016.01 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL5 (64-bit) RedHat Linux RHEL6 (64-bit) SuSe Linux SLES11 (64-bit) |
| ADS 2015.01 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL5 (64-bit) RedHat Linux RHEL6 (64-bit) SuSe Linux SLES11 (64-bit) |
| ADS 2014.01 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL5 (64-bit) RedHat Linux RHEL6 (64-bit) SuSe Linux SLES10 (64-bit) SuSe Linux SLES11 (64-bit) |
| ADS 2012.08 32-bit Operating Systems | Not supported | Not supported | Not supported |
| ADS 2012.08 64-bit Operating Systems | Not supported | Not supported | RedHat Linux RHEL5 RedHat Linux RHEL6 SuSe Linux SLES10 SuSe Linux SLES11 |
ADS 2011.01/.05/.10 | Not supported | Not supported | Redhat RHEL WS 4.x and RHEL 5 Novell SLES 9.3 and SLES 10 |
| ADS 2011.01/.05/.10 64-bit Operating Systems | Not supported | Solaris 10 with 64-bit support turned on Solaris 10 05/08 Patch Bundle or the Solaris 10 05/08 (Update 5) release image with 138352-02 X11 6.6.2: fontconfig patch | Redhat RHEL WS 4.x and RHEL 5 Novell SLES 9.3 and SLES 10 (64-bit AMD Opteron and Intel EM64T processors) |
| ADS 2009, Update 1 32-bit Operating Systems | Not supported | Solaris 10 | Redhat RHEL WS 4.0 Novell SUSE SLES 9.3 & 10 |
| ADS 2009, Update 1 64-bit Operating Systems | Not supported | Solaris 10 with 64-bit support turned on | Redhat RHEL WS 4.0 Novell SUSE SLES 9.3 & 10 (64-bit AMD Opteron and Intel EM64T processors) |
| ADS 2008, Updates 1, 2 32-bit Operating Systems | Not supported | Solaris 10 | Redhat RHEL WS 4.0 Novell SUSE SLES 9.3 |
| ADS 2008, Updates 1, 2 64-bit Operating Systems | Not supported | Solaris 10 with 64-bit support turned on | Redhat RHEL WS 4.0 Novell SUSE SLES 9.3 (64-bit AMD Opteron and Intel EM64T processors) |
| ADS 2006A, Updates 1, 2, 3 32-bit Operating Systems | HP-UX 11.0, 11i | Solaris 8, 9, 10 | 32-bit versions of Red Hat Linux RHEL WS 3.x, WS 4.x, Novell SUSE SLES 9 |
| ADS 2006A, Updates 1, 2, 3 64-bit Operating Systems | Not supported | Solaris 8, 9, 10 with 64-bit support turned on | Redhat RHEL WS 3.x, 4.0, Novell SUSE SLES 9 (64-bit AMD Opteron and Intel EM64T processors) |
| ADS 2005A | HP-UX 11.0, 11i | Solaris 8, 9, 10 | 32-bit versions of Red Hat Linux 7.2, 7.3, 8, WS 2.1 and WS 3.x |
| ADS 2004A | HP-UX 11.0, 11i | Solaris 8, 9 | Red Hat 7.2, 7.3, 8 |
| ADS 2003C | HP-UX 11.0, 11i | Solaris 7, 8, 9 | Red Hat 7.2, 7.3 remote simulation only |
| ADS 2003A | HP-UX 11.0, 11i | Solaris 7, 8, 9 | |
† Deprecated and not recommended for new design starts.
Note: Although HP-UX 11i is supported as an operating system, ADS is not supported on Intel® Itanium®-based workstations.
For more detailed information on ADS software versions, computer platforms and operating systems, refer to Before You Begin UNIX and Linux Installation in the ADS UNIX and Linux Installation manual.
For ADS manuals, refer to:
Learn more about PathWave Design Software.
UNIX is a U.S. registered trademark of the Open Group.