무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
The latest BenchVue platform versions are supported only on Windows 10 and thus the supported OS's are listed to be only Windows 10 eventhough IO Libraries Suite 2022 U2 and Command Expert 2022 are supported on Windows 8 and Windows 7.
.NET 3.5 Framework is no longer required for IO Libraries Suite 2022 but Command Expert 2022 does still require it.
The included BenchVue 2022.1 Installation Wizard requires internet connectivity to download its prerequsites, the platfrom and various application installers.
다운로드 방법
- Click the download button
- Select the executable
- Save to your computer
설치 방법
Run the downloaded installer
라이센스
- IO Libraries Suite and Command Expert do not require a license
- BenchVue applications do require licenses
지원 문서
Installs on: PC
운영 체제
- Windows 10
선결 조건
- .NET 3.5 Framework feature enabled or can be downloaded and installed by Windows Updater
- Internet connectivity to connect to BenchVue file servers
지원되는 계측기
- All Keysight Instruments