This firmware upgrade process is only for PC users with MS-DOS®, Windows® 3.1 and Windows 95. It should not be used with any version of Windows NT®. It is highly recommended that the instruction page be printed for easier reference.

The following procedure must be used to download the firmware files. This is because the final firmware disks must be in LIF format. This procedure first downloads files to a PC and then creates a LIF format disk. Remember that all firmware files require a 1.44 MByte floppy disk (High Density). Remember that a PC cannot view the contents of a LIF format floppy. However, the 871xC family can read both LIF and MS-DOS formats. Use the 871xC firmware upgrade with any 8711C, 8712C, 8713C, 8714C, or 8730A RF network analyzer. When downloading the software, follow the instructions! Click on the hyperlink "8711C, 8712C, 8713C, 8714C Firmware Upgrade Procedure C.04.52"

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2004-02-20 C.04.52 8711C, 8712C, 8713C, 8714C Network Analyzer Firmware Upgrade
릴리스 날짜 버젼
2004-02-20 C.04.52
Version Description
8711C, 8712C, 8713C, 8714C Network Analyzer Firmware Upgrade

다운로드 방법

  • See Documentation

설치 방법

  • See Documentation

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows 95/98
  • Windows 3.1

선결 조건

  • See Documentation

지원되는 계측기

  • 8711C, 8712C, 8713C, 8714C
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE