Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
83751A/B and 83752A/B Synthesized Sweepers User's Guide
This book is divided into two sections: the task reference and the dictionary reference.
- Chapter 1 "Performing the Operator's Check", contains a procedure for assuring that your instrument is operating correctly.
- Chapter 2 "Externally Leveling the Sweeper", provides the steps necessary to externally level your sweeper with detectors/couplers/splitters, power meters, and source modules.
- Chapter 3 "Generating a Stepped Sweep", explains how to set up the instrument to generate a stepped sweep.
- Chapter 4 "Generating a Millimeter Signal", illustrates the setups for using a millimeter head with your option 1EE sweeper.
- Chapter 5 "Creating User Flatness Arrays", explains how to create user flatness correction arrays, which calibrate the power level at a remote test port.
- Chapter 6 "Operating a Master/Slave Setup", shows the steps necessary to configure two sweepers for two-tone measurement capabilities.
The dictionary reference section provides information about instrument features and functions. Information is divided into chapters as follows:
- Chapter 7 "Front/Rear Panel", contains entries that explain different aspects of the sweeper front and rear panel. (For example, you turn to this chapter for information on the sweepers various connectors).
- Chapter 8 "Instrument State Keys", explains the functions of the keys in the Instrument State group.
- Chapter 9 "Marker Keys", explains the functions of the keys in the Markers group.
- Chapter 10 "Modulation Keys", explains the functions of the keys in the Mod group.
- Chapter 11 "Frequency Keys", explains the functions of the keys in the Frequency group.
- Chapter 12 "Sweep Keys", explains the functions of the keys in the Sweep group.
- Chapter 13 "Power Keys", explains the functions of the keys in the Power group.
- Chapter 14 "Entry Keys", explains the functions of the keys in the Entry group.
- Chapter 15 "Special Functions", explains the various selections in the special functions menu, which is accessed by selecting SPECIAL.
- Chapter 16 "Error Messages", contains lists of the error messages that might be generated during use of the instrument.
- Chapter 17 "Specifications and Options", contains a list of the sweeper's warranted performance specifications and typical operating parameters, as well as the various mechanical, electrical, warranty, and documentation options that are available.
- Chapter 18 "Safety and Regulatory information", contains required regulatory and safety information that is not included elsewhere in the instrument documentation.