ダウンロード方法

  • 1. Click the Download button.

  • 2. Save the firmware.zip file to your computer and note the directory where the file is saved.

  • 3. Unzip the file to access these files in the folder, ensure the 3 files are available (host, util, Firmware_Upgrade.txt).

  • 4. Download and install the Firmware Upgrade Utility.
     

インストール方法

  • 1. Unzip the downloaded file to a directory of your choice and simply double click on the “KeysightHandheldMeterLogger.exe” file to start the installation.

ライセンス

  • Does Not Require a License

Installs on: PC

OS

  • Windows 8
  • Windows 7
  • Windows XP

前提知識

  • No specific prerequisites required.

対象測定器

  • U1210, U1230, U1240B, U1250, U1270, U1280, U1450A/60A Series and U1115A