Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
53152A Standard Shipped Components
The 53152A ships with the following items:
- (1) 53152A CW Microwave Frequency Counter
- (1) AC Power Cord
- (1) AC Fuse (2110-0007)
- (1) Operating Guide for 53150A/151A/152A (53150-90013)
- (1) Programming Guide for 53150A/151A/152A (53150-90014)
- (1) Assembly-Level Service Guide for 53150A/151A/152A (53150-90015)
Options you can order to be included:
- #1CM - Rack Mount Kit (53150-67001)*
- #000 - Standard Timebase
- #001 - High-stability Oven Timebase
- #002 - Internal Batteries and DC Power Input (does not include DC power cord or battery charger - see "Other Accessories" below to order DC power cord and battery charger)
- #007 - Soft Carrying Case (53150-80016)
Other Accessories you can order:
Use the following accessories with option 002, Internal Batteries and DC Power Input
- DC power cord (53150-60214)
- Spare battery (53150-80010)
- Battery recharger (53150-60217)
- Program the 53152A using the USB port on your computer with Keysight's 82357A USB to GPIB converter
- Add a IEEE-488 interface to your PCI based computer. 82350B PCI High-Performance GPIB Interface Card
- Program the 53152A using the LAN port on your computer with Keysight's E5810A LAN to GPIB Gateway
- GPIB cable connects 53152A to other instruments or a computer. 10833B GPIB cable 2 meter
* To rackmount two 53152As side-by-side, order the lock-link kit (p/n 5061-9694) and two 1CM options (p/n 53150-67001)
Associated Products:
- 33220A, 20 MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel. 33220A 20 MHz Function / Arbitrary Waveform Generator
- 34401A Multimeter, 6.5 digit - measure ac/dc voltage and current; resistance, frequency and period with built-in GPIB and RS232.
- 54622D 2+16 Channel, 100 MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously. 54622D 2+16 Channel, 100 MHz Mixed Signal Oscilloscope
- Keysight VEE Pro - Program instruments quickly with Keysight VEE graphical programming environment. W1140A-VEE Keysight VEE Pro
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility