5992-2597EN_2026-02-28

Posters

S-parameters definition

 

Forward and reverse S-parameters of a device under test (DUT) are determined by measuring the magnitude and phase of the incident, reflected, and transmitted signals when the output is terminated in a load that is precisely equal to the characteristic impedance of the test system.