AV GoldEye G-008 InGaAS Camera

Use the DS1131A AV GoldEye G-008 InGaAS Camera to get an overview of your chip and pinpoint attempts at fault injection.

prod_image
  • License types

    N/A

  • Technology

    Device Security

  • Model

    Hardware

  • License Size

    N/A

  • Support Level

    Standard support

  • Cybersecurity

    N/A

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Use this short wave infrared (SWIR) camera with InGaAs sensor and GigE interface to get an overview of your chip and pinpoint attempts at fault injection.

  • 320 (H) x 256 (V) pixels with 30 ìm pixel size, squared
  • Active sensor size 9.6 mm x 7.7 mm
  • Frame rate 344 frames/s
  • Spectral sensitivity range 900 – 1700 nm
  • Pixel-clock 2 x 40 MHz
  • Digitalization with 14-bit A/D-converter
  • Voltage 10.8 – 30 VDC, power consumption 10 W
  • Dimensions 55 x 55 x 93 (W x H x D in mm, without lens adapter)
  • Weight 320 g
  • Lens mount for C-Mount